This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
resources:eval:user-guides:ad-fmcadc7-ebz [03 Feb 2016 17:00] – Rob Reeder | resources:eval:user-guides:ad-fmcadc7-ebz [08 Jan 2021 08:54] (current) – Fixed bad links for Hardware->Devices section Ioana Chelaru | ||
---|---|---|---|
Line 13: | Line 13: | ||
The FMC board includes the following products by Analog Devices: | The FMC board includes the following products by Analog Devices: | ||
- | * [[adi> | + | * [[adi>ADR280|ADR280ARTZ]] 1.2 V Ultralow Power High PSRR Voltage Reference |
- | * [[adi> | + | * [[adi>AD9625|AD9625BBPZ-2.5]] 12-Bit, 2.5 GSPS, 1.3 V/2.5 V Analog-to-Digital Converter |
- | * [[adi> | + | * [[adi>ADL5567|ADL5567ACPZ]] 4.8 GHz Ultrahigh Dynamic Range, Dual Differential Amplifier |
* [[adi> | * [[adi> | ||
* [[adi> | * [[adi> | ||
Line 21: | Line 21: | ||
* [[adi> | * [[adi> | ||
* [[adi> | * [[adi> | ||
- | * [[adi> | + | * [[adi>ADP2119|ADP2119ACPZ]] 2 A/1.25 A, 1.2 MHz, Synchronous, |
- | * [[adi> | + | * [[adi>ADP2442|ADP2442ACPZ]] 36 V,1 A, Synchronous, |
* External Clock Synchronization | * External Clock Synchronization | ||
| |