Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Last revisionBoth sides next revision
resources:eval:user-guides:ad-96tof1-ebz [30 Mar 2021 16:15] – [Videos] Andrei Cozmaresources:eval:user-guides:ad-96tof1-ebz [30 Mar 2021 16:21] – [Application Development] Andrei Cozma
Line 83: Line 83:
 The Depth Perception Rapid Prototyping Platform supports a wide range of operating systems and programming languages. An open-source SDK that accompanies the hardware platform enables you to extract depth data from the camera on the processor and operating system of your choice. Windows and Linux support are built into the SDK as well as sample code and wrappers for various languages including Python, C/C++ and MATLAB. The SDK also integrates with 3rd party technologies like OpenCV and RoS. The Depth Perception Rapid Prototyping Platform supports a wide range of operating systems and programming languages. An open-source SDK that accompanies the hardware platform enables you to extract depth data from the camera on the processor and operating system of your choice. Windows and Linux support are built into the SDK as well as sample code and wrappers for various languages including Python, C/C++ and MATLAB. The SDK also integrates with 3rd party technologies like OpenCV and RoS.
  
-<WRAP round download 60%>+<WRAP round download 80%>
 [[https://github.com/analogdevicesinc/aditof_sdk|Access the full ADI 3D ToF software suite to get started]] [[https://github.com/analogdevicesinc/aditof_sdk|Access the full ADI 3D ToF software suite to get started]]
 +</WRAP>
 +
 +<WRAP round info 80%>
 +[[https://www.arrow.com/tofalgorithms|Get more information abut the available 3D ToF algorithms from Analog Devices]]
 </WRAP> </WRAP>
  
resources/eval/user-guides/ad-96tof1-ebz.txt · Last modified: 22 Apr 2021 11:48 by Andrei Cozma