Wiki

This version is outdated by a newer approved version.DiffThis version (14 Nov 2019 17:09) was approved by Andrei Cozma.The Previously approved version (29 Oct 2019 12:31) is available.Diff

This is an old revision of the document!


AD-96TOF1-EBZ AFE Board

The AD-96TOF1-EBZ AFE Board from factor is compliant with the 96Boards mezzanine specification and can connect to compatible 96Board processor family or to Raspberry Pi compatible boards via an additional MIPI connector interface on the PCB. It has an EEPROM to store the ToF AFE firmware and system calibration data. System temperature measurement is enabled through an embedded temperature sensor.

Key parts:

  • CCD sensor: Panasonic MN34906BL
  • Optics: JCD J6920B lens with 940nm bandpass filter
  • ToF AFE: ADDI9036 TOF Signal Processor
  • EEPROM: AT24CM01-XHM-B
  • Temperature measurement: ADT7410

Navigation - AD-96tof1-ebz

resources/eval/user-guides/ad-96tof1-ebz/afeboard.1573747777.txt.gz · Last modified: 14 Nov 2019 17:09 by Andrei Cozma