The AD-96TOF1-EBZ AFE Board from factor is compliant with the 96Boards mezzanine specification and can connect to compatible 96Board processor family or to Raspberry Pi compatible boards via an additional MIPI connector interface on the PCB. It has an EEPROM to store the ToF AFE firmware and system calibration data. System temperature measurement is enabled through an embedded temperature sensor.
Key parts:
Rev. B Hardware design files (including schematics, BoM and layout) Rev. C Hardware design files (including schematics, BoM and layout)