This shows you the differences between two versions of the page.
Next revision | Previous revision | ||
eval:sdp:userguide [10 Mar 2011 20:20] – created Robin Getz | resources:eval:sdp [07 Sep 2021 18:40] (current) – fixed link to sdp-s1 Michael Bradley | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== System Demonstration Platform | + | ======= System Demonstration Platform |
- | The manual | + | The SDP Family |
- | * Intro (this page) | + | * Controller Boards |
- | * [[Getting Started]], Provides software and hardware installation procedure, PC system requirements and basic board information. | + | *[[resources/ |
- | * [[Hardware Description]], Provides | + | *[[resources/ |
- | * [[Schematics]] | + | *[[resources/ |
+ | * Interposer Boards | ||
+ | * [[resources/ | ||
+ | | ||
+ | | ||
+ | * [[resources/ | ||
+ | * [[resources: | ||
- | ===== Preface ===== | + | Further information |
- | Thank you for purchasing the [[adi> | + | * [[resources/eval/sdp/FAQ|FAQ]] |
- | + | ||
- | ===== Product Overview ===== | + | |
- | + | ||
- | The board features: | + | |
- | * Analog Devices | + | |
- | * Core performance up to 600 MHz | + | |
- | * 208 -ball CSP-BGA package | + | |
- | * 24 MHz CLKIN oscillator | + | |
- | * 5 Mbits of internal RAM memory | + | |
- | * 32Mb flash memory | + | |
- | * [[http://www.numonyx.com/Documents/ | + | |
- | * Numonyx M25P32 | + | |
- | * SDRAM memory | + | |
- | * [[http:// | + | |
- | * 2 x 120-pin small foot print connectors | + | |
- | * [[http:// | + | |
- | * Blackfin processor peripherals exposed | + | |
- | * SPI | + | |
- | * SPORT | + | |
- | * TWI/I2C | + | |
- | * GPIO | + | |
- | * PPI | + | |
- | * Asynchronous Parallel | + | |
For more information, | For more information, | ||
- | |||
- | ===== Purpose of This Manual ===== | ||
- | The SDP User Guide provides instructions for installing the SDP hardware (EVAL-SDP-CB1Z board) and software onto your computer. The necessary installation files are provided with the evaluation daughter board package. | ||
- | |||
- | ==== Intended Audience ==== | ||
- | The primary audience for this manual is a system engineer who seeks to understand how to set up the SDP board and begin USB communications to the computer. | ||