Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

resources:eval:sdp:sdp-b:peripherals:twi [18 May 2011 15:23]
Jean McAdam created
resources:eval:sdp:sdp-b:peripherals:twi [12 Sep 2011 15:54]
Jean McAdam Approved
Line 2: Line 2:
  
 The TWI / I<​sup>​2</​sup>​C bus is fully compatible with the widely used I<​sup>​2</​sup>​C bus standard as defined by Philips I<​sup>​2</​sup>​C Bus Specification version 2.1. \\ The TWI / I<​sup>​2</​sup>​C bus is fully compatible with the widely used I<​sup>​2</​sup>​C bus standard as defined by Philips I<​sup>​2</​sup>​C Bus Specification version 2.1. \\
-Pull up Resistors are required ​on both the SDA and SCL lines, so the lines will idle high at all times. +Pull up Resistors are present ​on both the SDA and SCL lines, so the lines will idle high at all times. 
-\\ Data Rates :up to 100K bits/second (Standard Mode)and up to 400K bits/second (Fast Mode)data rates+\\ Data Rates:up to 100K bits/second (Standard Mode)and up to 400K bits/second (Fast Mode)data rates
  
 ^Pin Blackfin Name^Pin SDP 120 Pin Connector Name ^ Description ^ ^Pin Blackfin Name^Pin SDP 120 Pin Connector Name ^ Description ^
-|SDA|SDA_0|In/​ Out TWI serial data, high impedance reset value|+|SDA|SDA_0|In/​Out TWI serial data, high impedance reset value|
 |SCL|SCL_0|In/​Out TWI serial clock, high impedance reset value| |SCL|SCL_0|In/​Out TWI serial clock, high impedance reset value|
 Table 1: I<​sup>​2</​sup>​C Pin Assignments Table 1: I<​sup>​2</​sup>​C Pin Assignments
resources/eval/sdp/sdp-b/peripherals/twi.txt · Last modified: 12 Sep 2011 15:54 by Jean McAdam