Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
Next revision
Previous revision
resources:eval:sdp:sdp-b:hardware_description [05 Nov 2014 10:15]
耀 赵 [SDP-B Hardware Description]
resources:eval:sdp:sdp-b:hardware_description [26 May 2016 18:58] (current)
Eamonn Walsh [Mechanical Specifications]
Line 214: Line 214:
  
 ==== Mechanical Specifications ==== ==== Mechanical Specifications ====
-The mechanical specifications of the SDP-B board are 2.75" x 2.25" (69.85mm x 27.15mm). The height of the 120 pin connectors from the bottom of the board is approximately 0.152" (3.86 mm). The tallest component on the top is approximately 0.125" (3.175 mm), and the tallest components on the bottoms are the connectors at approximately 0.152" (3.86 mm). Refer to Figure HWD5.+The mechanical specifications of the SDP-B board are 2.75" x 2.25" (69.85mm x 57.15mm). The height of the 120 pin connectors from the bottom of the board is approximately 0.152" (3.86 mm). The tallest component on the top is approximately 0.125" (3.175 mm), and the tallest components on the bottoms are the connectors at approximately 0.152" (3.86 mm). Refer to Figure HWD5.
  
 {{:​resources:​eval:​sdp:​sdp-b:​hwd5.jpg?​nolink&​500|}} {{:​resources:​eval:​sdp:​sdp-b:​hwd5.jpg?​nolink&​500|}}
resources/eval/sdp/sdp-b/hardware_description.1415178903.txt.gz · Last modified: 05 Nov 2014 10:15 by 耀 赵