This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
resources:eval:sdp:fmc_sdp [28 Oct 2013 14:50] – make public Robin Getz | resources:eval:sdp:fmc_sdp [18 Apr 2014 18:42] (current) – [More information] Robin Getz | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== FMC-SDP Interposer ====== | ====== FMC-SDP Interposer ====== | ||
+ | |||
+ | <WRAP tip>The FMC-SDP Interposer has nothing to do with the SDP Controller Boards, and the FMC-SDP Interposer will not run the SDP product evaluation software.</ | ||
+ | |||
===== Preface ===== | ===== Preface ===== | ||
- | The FMC-SDP interposer allows any Analog Devices SDP Evaluation Board to be used on a Xilinx® evaluation board with a FMC connector. The interposer uses the Low Pin Count (LPC) version of the FMC connector, so it can be used on either LPC or HPC hosts.The interposer and SDP Evaluation Boards can only work with 3.3VIO. | + | The [[adi> |
===== More information ===== | ===== More information ===== | ||
- | Xilinx Reference Designs page on ADI wiki \\ | + | * [[/ |
- | [[http:// | + | * [[adi>en/system-demonstration-platform/ |
- | ]] | + | * [[ez> |
- | <WRAP tip>The FMC-SDP Interposer has nothing to do with the SDP Controller Boards, and the FMC-SDP Interposer will not run the SDP product | + | |
===== Product Overview ===== | ===== Product Overview ===== | ||