Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
resources:eval:eval-wolfspeed-sic-module [23 Feb 2018 11:58]
Martin Murnane txt correction
resources:eval:eval-wolfspeed-sic-module [23 Feb 2018 11:59]
Martin Murnane txt correction
Line 32: Line 32:
  
 ---- ----
- 
-======Features====== 
-•Half Bridge Topology with SiC APTMC120AM20CT1AG Power Device 
- 
-•1200V, 20A, 200kHz 
- 
-•>​100kV/​us CMTI 
- 
-•12V VIN supply 
- 
-•Independent High Side and Low Side PWM inputs (Single control with 70ns deadtime for testing) 
- 
-•1 LT3999 + 1 ADuM4xxx for both High Side and Low Side 
- 
-• Full tested ‘Desat protection’ 
- 
-• Low inductive and high current terminals for V+, V- and AC phase connection 
- 
----- 
- 
  
 ======Product Details====== ======Product Details======
resources/eval/eval-wolfspeed-sic-module.txt · Last modified: 23 Feb 2018 11:59 by Martin Murnane