Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Last revisionBoth sides next revision
resources:eval:eval-wolfspeed-sic-module [23 Feb 2018 11:58] – added more columns Martin Murnaneresources:eval:eval-wolfspeed-sic-module [23 Feb 2018 11:58] – txt correction Martin Murnane
Line 11: Line 11:
 <WRAP column 30%>  <WRAP column 30%> 
 //**__Features__**// //**__Features__**//
-  * Half Bridge Topology with SiC APTMC120AM20CT1AG Power Device+  * Half Bridge Topology with SiC Power Device
   * 1200V, 20A, 200kHz   * 1200V, 20A, 200kHz
   * >100kV/us CMTI   * >100kV/us CMTI
   * 12V VIN supply   * 12V VIN supply
   * Independent High Side and Low Side PWM inputs (Single control with 70ns deadtime for testing)   * Independent High Side and Low Side PWM inputs (Single control with 70ns deadtime for testing)
-  * 1xLT3999 + 1xADuM4135 for both High Side and Low Side+  * 1xLT3999 + 1xADuM4xxx for both High Side and Low Side
   * Full tested ‘Desat protection’   * Full tested ‘Desat protection’
   * Low inductive and high current terminals for V+, V- and AC phase connection   * Low inductive and high current terminals for V+, V- and AC phase connection
resources/eval/eval-wolfspeed-sic-module.txt · Last modified: 23 Feb 2018 11:59 by Martin Murnane