Wiki

This version is outdated by a newer approved version.DiffThis version (11 Dec 2018 09:00) was approved by Martin Murnane.The Previously approved version (25 Jun 2018 11:34) is available.Diff

This is an old revision of the document!


GATE DRIVER MODULE MICROSEMI SiC

MICROSEMI-SIC-MODULE Evaluation Board

Features

  • Half Bridge Topology with SiC APTMC120AM20CT1AG Power Device
  • 1200V, 50A, 200kHz
  • >100kV/us CMTI
  • 12V VIN supply
  • Independent High Side and Low Side PWM inputs (Single control with 70ns deadtime for testing)
  • 1xLT3999 + 1xADuM4135 for both High Side and Low Side
  • Full tested ‘Desat protection’
  • Low inductive and high current terminals for V+, V- and AC phase connection

Product Details

High power evaluation board, up to 1200V & 50A @ 200kHz switching frequency featuring the combo ADI ADuM4135 isolated gate driver + LT3999 isolated power supply controller + Microsemi SiC power module in half bridge configuration.

For more information, email RenwBoards@analog.com


Safety Notice

SAFETY NOTICE - This is a high Voltage Board 1200V. Only qualified person to test this device in a suitable Lab environment.


resources/eval/eval-microsemi-sic-module.1544515250.txt.gz · Last modified: 11 Dec 2018 09:00 by Martin Murnane