GATE DRIVER MODULE MICROSEMI SiC
MICROSEMI-SIC-MODULE Evaluation Board
Features
Half Bridge Topology with SiC APTMC120AM20CT1AG Power Device
1200V, 50A, 200kHz
>100kV/us CMTI
12V VIN supply
Independent High Side and Low Side PWM inputs (Single control with 70ns deadtime for testing)
1xLT3999 + 1xADuM4135 for both High Side and Low Side
Full tested ‘Desat protection’
Low inductive and high current terminals for
V+,
V- and AC phase connection
Product Details
High power evaluation board, up to 1200V & 50A @ 200kHz switching frequency featuring the combo ADI ADuM4135 isolated gate driver + LT3999 isolated power supply controller + Microsemi SiC power module in half bridge configuration.
Safety Notice
SAFETY NOTICE - This is a high Voltage Board 1200V. Only qualified person to test this device in a suitable Lab environment.