The AD9993 evaluation boards…
Documentation and software updates for using High-Speed DAC Evaluation Boards are included in individual, self-extracting update files.
Item | AD9993-EBZ |
---|---|
Quick Start | ad9993-ebz |
Schematics | RevD |
Bill of Materials | RevD |
Assembly Drawing | RevD |
PCB BRD File | RevD |
PCB Gerber Files | RevD |
Download the AD9993 Update
The Data Pattern Generator (DPG) is a bench-top instrument for driving vectors into high-speed digital-to-analog converters. The DPG connects to a USB on a PC and allows a user to download a vector from the PC into the internal memory of the DPG. Once downloaded, the vector can be played out to an attached evaluation board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.
For more information on the DPG line of pattern generators and software: