Wiki

This version is outdated by a newer approved version.DiffThis version (20 Dec 2011 20:07) is a draft.
Approvals: 0/1

This is an old revision of the document!


AD9783 EVALUATION BOARD

Documentation and software updates for using High-Speed DAC Evaluation Boards are included in individual, self-extracting update files. Included in the AD9783 Update:

  • Schematics
  • Bill of Materials
  • PCB Layout files (BRD)
  • SPI Application
  • DPGDownloader Panel

Download the AD9783 Update

Data Pattern Generator

The Data Pattern Generator (DPG) is a bench-top instrument for driving vectors into high-speed digital-to-analog converters. The DPG connects to a USB on a PC and allows a user to download a vector from the PC into the internal memory of the DPG. Once downloaded, the vector can be played out to an attached evaluation board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.

For more information on the DPG line of pattern generators and software:

resources/eval/dpg/eval-ad9783.1324408039.txt.gz · Last modified: 20 Dec 2011 20:07 by andyr