Wiki

This version (28 Feb 2013 17:03) was approved by Michael Fowler.The Previously approved version (19 Jun 2012 16:24) is available.Diff

AD9783 Evaluation Board

Documentation and software updates for using the AD9780/AD9781/AD9783 Evaluation Boards are included in individual, self-extracting update files.

Files included in the AD9783 Update:

Download the AD9783 Update

Data Pattern Generator

The Data Pattern Generator (DPG) is a bench-top instrument for driving vectors into high-speed digital-to-analog converters. The DPG connects to a USB on a PC and allows a user to download a vector from the PC into the internal memory of the DPG. Once downloaded, the vector can be played out to an attached evaluation board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.

For more information on the DPG line of pattern generators and software:

resources/eval/dpg/eval-ad9783.txt · Last modified: 28 Feb 2013 17:03 by Michael Fowler