Wiki

This version is outdated by a newer approved version.DiffThis version (31 Jul 2014 01:11) was approved by Dan Fague.

This is an old revision of the document!


AD9739A & AD9737A Evaluation Board

Documentation and software updates for using the ad9739a ad9737a Evaluation Boards are included in a self-extracting update file. Documentation can also be downloaded individually below.

Files included in the AD9739A Update:

Download the AD9739A Update

Data Pattern Generator

The Data Pattern Generator (DPG) is a bench-top instrument for driving vectors into high-speed digital-to-analog converters. The DPG connects to a USB on a PC and allows a user to download a vector from the PC into the internal memory of the DPG. Once downloaded, the vector can be played out to an attached evaluation board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.

For more information on the DPG line of pattern generators and software:

resources/eval/dpg/eval-ad9739a.1389979059.txt.gz · Last modified: 17 Jan 2014 18:17 by Michael Fowler