Wiki

This version is outdated by a newer approved version.DiffThis version (10 Nov 2016 15:46) was approved by Lucian Sin.The Previously approved version (28 Feb 2013 17:00) is available.Diff

This is an old revision of the document!


AD9739 Evaluation Board

Documentation and software updates for using the AD9739 Evaluation Boards are included in self-extracting update files. Documentation can also be downloaded individually below.

Files included in the AD9739 Update:

Data Pattern Generator

The Data Pattern Generator (DPG) is a bench-top instrument for driving vectors into high-speed digital-to-analog converters. The DPG connects to a USB on a PC and allows a user to download a vector from the PC into the internal memory of the DPG. Once downloaded, the vector can be played out to an attached evaluation board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.

For more information on the DPG line of pattern generators and software:

resources/eval/dpg/eval-ad9739.1478786241.txt.gz · Last modified: 10 Nov 2016 14:57 by Lucian Sin