Wiki

This version (06 May 2015 05:22) was approved by Patrick-Xuan.

AD9152 Evaluation Board

The AD9152 evaluation boards…

Documentation and software updates for using High-Speed DAC Evaluation Boards are included in individual, self-extracting update files.

Files included in the AD9152 Update:

Item AD9152-EBZ AD9152-ADRF6720-EBZ AD9152-FMC-EBZ
Quick Start AD9152-ebz AD9152-adrf6720-ebz AD9152-fmc-ebz
Schematics RevBRevBRevA
Bill of MaterialsRevB RevBRevA
PCB Gerber Files RevBRevBRevA
PCB BRD File RevBRevBRevA
PCB Layout PDF RevBRevBRevA

Data Pattern Generator

The Data Pattern Generator is a bench-top instrument for driving vectors into Analog Devices' high-speed Digital-to-Analog converters. The DPG connects to a PC over USB, and allows a user to download a vector from their PC into the DPG’s internal memory. Once downloaded, the vector can be played out to an attached Evaluation Board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.

For more information on the DPG line of pattern generators and software:

resources/eval/dpg/eval-ad9152.txt · Last modified: 04 May 2015 16:52 by mfowler