Wiki

This version (24 Sep 2015 23:02) was approved by mfowler.The Previously approved version (28 Jan 2015 22:50) is available.Diff

AD9142A Evaluation Board

The AD9142A evaluation boards…

Documentation and software updates for using High-Speed DAC Evaluation Boards are included in individual, self-extracting update files.

Files included in the AD9142A Update:

Item AD9142A-M5372-EBZ AD9142A-M5375-EBZ
Quick Start ad9142A-m5372-ebz ad9142A-m5375-ebz
Schematics RevCRevC
Bill of MaterialsRevCRevC
PCB Gerber Files RevCRevC
PCB BRD File RevCRevC
PCB Layout PDF RevCRevC

Download the AD9142(A) & AD9139 Update

Data Pattern Generator

The Data Pattern Generator (DPG) is a bench-top instrument for driving vectors into high-speed digital-to-analog converters. The DPG connects to a USB on a PC and allows a user to download a vector from the PC into the internal memory of the DPG. Once downloaded, the vector can be played out to an attached evaluation board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.

For more information on the DPG line of pattern generators and software:

resources/eval/dpg/eval-ad9142a.txt · Last modified: 24 Sep 2015 23:01 by mfowler