Wiki

This version is outdated by a newer approved version.DiffThis version (24 Sep 2015 23:03) was approved by mfowler.The Previously approved version (31 Jan 2014 23:53) is available.Diff

This is an old revision of the document!


AD9139 Evaluation Board

The AD9139 evaluation boards…

Documentation and software updates for using High-Speed DAC Evaluation Boards are included in individual, self-extracting update files.

Files included in the AD9139 Update:

Item AD9139-EBZ AD9139-DUAL-EBZ
Quick Start ad9139-ebz ad9139-dual-ebz
Schematics RevA RevBRevA
Bill of MaterialsRevA RevBRevA
PCB Gerber Files RevA RevBRevA
PCB BRD File RevA RevBRevA
PCB Layout PDF RevA RevBRevA

Download the AD9142(A) & AD9139 Update

Data Pattern Generator

The Data Pattern Generator is a bench-top instrument for driving vectors into Analog Devices' high-speed Digital-to-Analog converters. The DPG connects to a PC over USB, and allows a user to download a vector from their PC into the DPG’s internal memory. Once downloaded, the vector can be played out to an attached Evaluation Board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.

For more information on the DPG line of pattern generators and software:

resources/eval/dpg/eval-ad9139.1443128586.txt.gz · Last modified: 24 Sep 2015 23:03 by mfowler