This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
resources:eval:dpg:ad974x-dpg2-ebz [15 Feb 2022 02:23] – [Software Needed:] Melissa Lorenz Lacanlale | resources:eval:dpg:ad974x-dpg2-ebz [07 Jun 2023 02:20] (current) – James Peevee Salenga | ||
---|---|---|---|
Line 40: | Line 40: | ||
=====Quick Start Guide===== | =====Quick Start Guide===== | ||
- | - Make sure than on AD9743-DPG2-EBZ/ | + | - Make sure than on AD9743-DPG2-EBZ/ |
- Attach the evaluation board to SDP-H1 FMC connector using the AD-DAC-FMC-ADP adapter board. Connect continuous wave generator for clock input to J1 and DAC output from J8 to a signal/ | - Attach the evaluation board to SDP-H1 FMC connector using the AD-DAC-FMC-ADP adapter board. Connect continuous wave generator for clock input to J1 and DAC output from J8 to a signal/ | ||
- Connect SDP-H1 to PC via USB and to a 12V 1A power supply. | - Connect SDP-H1 to PC via USB and to a 12V 1A power supply. |