This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:eval:dpg:ad9739-ebz [20 Sep 2021 10:10] – update troubleshooting voltage supplies Melissa Lorenz Lacanlale | resources:eval:dpg:ad9739-ebz [21 Sep 2021 10:16] – [Quick Start Guide] Melissa Lorenz Lacanlale | ||
---|---|---|---|
Line 56: | Line 56: | ||
=====Quick Start Guide===== | =====Quick Start Guide===== | ||
- | - Attach the evaluation board to the FMC connector of SDP-H1 or ADS7-V2 using the AD-DAC-FMC-ADP adapter board. Connect continuous wave generator for clock input to J3, and the DAC output from J1 to a signal/ | + | - Attach the evaluation board to the FMC connector of SDP-H1 or ADS7-V2 using the AD-DAC-FMC-ADP adapter board. Connect continuous wave generator for clock input to J3, and the DAC output from J1 to a signal/ |
* If using **SDP-H1**, set clock input to **300 MHz and 0 dBm**. Connect SDP-H1 to PC via USB and to a 12Vdc wall wart. | * If using **SDP-H1**, set clock input to **300 MHz and 0 dBm**. Connect SDP-H1 to PC via USB and to a 12Vdc wall wart. | ||
* If using **ADS7-V2**, | * If using **ADS7-V2**, |