This shows you the differences between two versions of the page.
Both sides previous revision Previous revision | |||
resources:eval:dpg:ad9144-adrf6720-ebz [13 Feb 2015 19:55] Michael Fowler Corrected path for ADRF6790.csv |
resources:eval:dpg:ad9144-adrf6720-ebz [14 Oct 2015 14:59] Dan Fague [Introduction] |
||
---|---|---|---|
Line 11: | Line 11: | ||
* Data Pattern Generator Series 3 (DPG3) | * Data Pattern Generator Series 3 (DPG3) | ||
===== Introduction ====== | ===== Introduction ====== | ||
- | The AD9144-ADRF6720-EBZ Evaluation board (13016 Rev B)connects to a DPG3 for quick evaluation of the AD9144(a high-speed, signal processing Digital to Analog Converter) and the ADRF6720 (Analog Quadrature Modulator with integrated PLL) combined performance. The Evaluation board include the AD9144 +two ADRF6720 AQMs to make two seperate TX paths output on SMA's J4 and J14.The DPG3 automatically formats the data and sends it to the AD9144-ADRF6720-EBZ, simplifying evaluation of the device. The Evaluation Board (EVB) runs from a +5V supply. A clock distribution chip AD9516 is included on this EVB as a clock fan-out and frequency divider for the DACCLK, REFCLK and DPG3 input clock.Figure 2 is an image of the top side of the AD9144-ADRF6720-EBZ. | + | The AD9144-ADRF6720-EBZ Evaluation board (13016 Rev B)(SAP part number AD9144-M6720-EBZ) connects to a DPG3 for quick evaluation of the AD9144(a high-speed, signal processing Digital to Analog Converter) and the ADRF6720 (Analog Quadrature Modulator with integrated PLL) combined performance. The Evaluation board include the AD9144 +two ADRF6720 AQMs to make two seperate TX paths output on SMA's J4 and J14.The DPG3 automatically formats the data and sends it to the AD9144-ADRF6720-EBZ, simplifying evaluation of the device. The Evaluation Board (EVB) runs from a +5V supply. A clock distribution chip AD9516 is included on this EVB as a clock fan-out and frequency divider for the DACCLK, REFCLK and DPG3 input clock.Figure 2 is an image of the top side of the AD9144-ADRF6720-EBZ. |
===== AD9144 Evaluation Software ===== | ===== AD9144 Evaluation Software ===== | ||
The AD9144 Evaluation Board software has an easy-to-use graphical user interface (GUI). It is included on the Evaluation Board CD, or can be downloaded from the DPG website at http://www.analog.com/dpg. This will install DPGDownloader (for generating and loading vectors into the DPG3) and AD9144 SPI software. | The AD9144 Evaluation Board software has an easy-to-use graphical user interface (GUI). It is included on the Evaluation Board CD, or can be downloaded from the DPG website at http://www.analog.com/dpg. This will install DPGDownloader (for generating and loading vectors into the DPG3) and AD9144 SPI software. |