This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:dpg:ad9122-ebz [14 Sep 2017 15:17] – [Software Installation] Michele Viani | resources:eval:dpg:ad9122-ebz [23 Oct 2017 17:10] – [Software Installation] Janet Dephoure | ||
---|---|---|---|
Line 6: | Line 6: | ||
* AD9122 Evaluation Board CD | * AD9122 Evaluation Board CD | ||
==== Recommended Equipment ==== | ==== Recommended Equipment ==== | ||
- | * Digital Pattern Generator Series 2 or 3 (DPG): ADI HSC-DAC-DPG-BZ | + | * Digital Pattern Generator Series 2 or 3 (DPG): ADI HSC-DAC-DPG-BZ |
* +5Vdc Power Supply Ex: Agilent E3630A | * +5Vdc Power Supply Ex: Agilent E3630A | ||
* DAC Clock Source Ex: Rohde Schwarz SML 02 | * DAC Clock Source Ex: Rohde Schwarz SML 02 | ||
Line 13: | Line 13: | ||
* PC: Windows PC with 2 or more USB ports | * PC: Windows PC with 2 or more USB ports | ||
==== Introduction ==== | ==== Introduction ==== | ||
- | The AD9122 Evaluation Board connects to the Analog Devices Digital Pattern Generator (DPG) to allow for quick evaluation of the AD9122. The DPG allows the user to create many types of digital vectors and transmit these at speed to the AD9122 in any of the AD9122 operating modes. The AD9122 evaluation board is configured over USB with accompanying PC software. | + | The AD9122 Evaluation Board connects to the Analog Devices Digital Pattern Generator (DPG) or System Demonstration Platform (SDP-H1, PN: EVAL-SDP-CH1Z) to allow for quick evaluation of the AD9122. The DPG or SDP-H1 |
==== Software Installation ==== | ==== Software Installation ==== | ||
- | The DAC Software Suite plus AD9122 Update should be installed on the PC prior connecting the hardware to the PC. The DAC Software Suite is included on the Evaluation Board CD, or can be downloaded from the DPG web site at https:// | + | The DAC Software Suite plus AD9122 Update should be installed on the PC prior to connecting the hardware to the PC. The DAC Software Suite is included on the Evaluation Board CD, or can be downloaded from the DPG web site at https:// |
==== Hardware Setup ==== | ==== Hardware Setup ==== | ||
Once DPGDownloader is installed, the hardware can be connected as shown below. A single 5V power supply powers the evaluation board. The power supply should be able to source up to 2A to cover all of the board’s operating conditions. A low jitter clock source (< 0.5psec RMS) should be used for the DACCLK. A sinusoidal clock output level of 0 to 4dBm is optimal. By default, the DAC outputs are connected to SMA connectors for evaluation. Both DAC outputs are available. Later in document, the modifications for observing the modulator output and different clocking options will be shown. The evaluation board plugs directly into the DPG. The PC connects to both the DPG and the evaluation board through USB cables. | Once DPGDownloader is installed, the hardware can be connected as shown below. A single 5V power supply powers the evaluation board. The power supply should be able to source up to 2A to cover all of the board’s operating conditions. A low jitter clock source (< 0.5psec RMS) should be used for the DACCLK. A sinusoidal clock output level of 0 to 4dBm is optimal. By default, the DAC outputs are connected to SMA connectors for evaluation. Both DAC outputs are available. Later in document, the modifications for observing the modulator output and different clocking options will be shown. The evaluation board plugs directly into the DPG. The PC connects to both the DPG and the evaluation board through USB cables. |