This is an old revision of the document!
For satellite systems that require in-mission frequency band re-configuration, a multi-path design can be used to implement a single hardware design that can operate from L band to Ka band. This reference design shows an approach to developing a hybrid beamforming RX and TX system with up/down converter that covers X, Ku and Ka band for space-based satellite communication. However, the Up/Down converter can be bypassed to enable operation in the UHF, L, S and C bands.
The reference design includes all aspects of the system including:
The highlighted performance for this reference design is the following:
Specifications are in progress and will be published in the coming weeks. (Sept. 2023)
For support on this reference design, please contact us through our technical support portal at the follow link:
en/support/technical-support.html
The table below lists the part numbers for the components used the design. Where space qualified parts are not available, the commercial part number is listed. Some of the part numbers listed below are space specials which do not appear on analog.com. Please contact ADI sales or an authorized distributor for more information and to receive orderable part numbers.
Circuit | QTY | Device | Description | Package | Process | Qualification Level | Production Status | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Rx | x | ADRF5730 | 0.1 to 40 GHz Digital Step Attenuator | 24-Terminal LGA | Advanced Silicon | CSH | In Development | |||||||
Rx | 4 | ADRF5022-CSH | 0.1 GHz to 45 GHz Silicon SPDT Reflective Switch | 12-Lead LGA | Advanced Silicon | CSH | In Development | |||||||
Rx | 8 | ADRF5144 | 1 GHz to 20 GHz Silicon SPDT Reflective Switch | 20-Terminal LGA | Silicon | TBD | Recommended for New Designs | |||||||
Rx | 8 | ADRF5040 | 9 kHz to 12 GHz Silicon SP4T Nonreflective Switch | Surface-Mount LFCSP | Silicon | TBD | Recommended for New Designs | |||||||
Rx | 4 | HMC8413-CSL | Low Noise Amplifier, 0.01 GHz to 9 GHz | 6-Lead LFCSP | GaAs pHEMPT | CSL | Recommended for New Designs | |||||||
Rx | 16 | ADL8142S | Low Noise Amplifier, 23 GHz to 31 GHz | 8-Lead LFCSP | GaAs pHEMPT | CSL | Recommended for New Designs | |||||||
Rx | 2 | AD9082-CSH | MxFE Quad, 16-Bit, 12 GSPS RF DAC and Dual, 12-Bit, 6 GSPS RF ADC | 324-Ball BGA | - | TBD | Recommended for New Designs | |||||||
Rx | 4 | ADAR3001S-CSL | 27.5 GHz to 31 GHz, 4-Beam and 4-Element, Ka-Band Beamformer | 311-Pin BGA | - | CSL | Recommended for New Designs | |||||||
Rx | 4 | ADAR5000 | 4-Way RF Splitter Combiner, 17 GHz to 32 GHz | WLCSP | - | TBD | Recommended for New Designs | |||||||
Rx | 2 | ADMFM2000 | 0.5 - 32 GHz Microwave Down Converter SIP | 179-Pin BGA | - | TBD | Pre-Release | |||||||
Rx | x | HFCN-3100+ | Mini Circuits LTCC High Pass Filter, 3400 - 9900 MHz | package | GaAs Integrated Passive Component | Contact Mini Circuits | Recommended for New Designs | |||||||
Rx | x | LFCW-5000+ | Mini Circuits LTCC Low Pass Filter, DC - 5000 MHz | package | GaAs Integrated Passive Component | Contact Mini Circuits | Recommended for New Designs | |||||||
Rx | x | LFCG-2600+ | Mini Circuits LTCC Low Pass Filter, DC - 2600 MHz | package | GaAs Integrated Passive Component | Contact Mini Circuits | Recommended for New Designs | |||||||
Rx | x | BFHK-6751+ | Mini Circuits LTCC Band Pass Filter, 5900 - 6900 MHz | package | GaAs Integrated Passive Component | Contact Mini Circuits | Recommended for New Designs | |||||||
Rx | x | BFCQ-2702+ | Mini Circuits LTCC Band Pass Filter, 22000 - 31000 MHz | package | GaAs Integrated Passive Component | Contact Mini Circuits | Recommended for New Designs | |||||||
Rx | x | B291MB0S | Knowles DLI 29.1 GHz Surface Mount Band Pass Filter | package | GaAs Integrated Passive Component | Contact Knowles DLI | Recommended for New Designs | |||||||
TX | x | ADRF5730 | 0.1 to 40 GHz Digital Step Attenuator | 24-Terminal LGA | Advanced Silicon | TBD | Recommended for New Designs | |||||||
TX | x | ADRF5022 | 0.1 GHz to 44 GHz Silicon SPDT Reflective Switch | 12-Lead LGA | Advanced Silicon | AQEC-Standard | Recommended for New Designs | |||||||
TX | x | ADRF5144 | 1 GHz to 20 GHz Silicon SPDT Reflective Switch | 20-Terminal LGA | Silicon | TBD | Recommended for New Designs | |||||||
TX | x | HMC8413 | Low Noise Amplifier, 0.01 GHz to 9 GHz | 6-Lead LFCSP | GaAs pHEMPT | TBD | Recommended for New Designs | |||||||
TX | x | HMC7950 | Low Noise Amplifier, 2 GHz to 28 GHz | 16-Lead LCC | GaAs pHEMPT | TBD | Recommended for New Designs | |||||||
TX | x | ADAR3000 | 17 GHz to 22 GHz, 4-Beam and 4-Element, Ka-Band Beamformer SIP | 311-ball CSPBGA | - | TBD | Recommended for New Designs | |||||||
TX | x | ADAR5000 | 4-Way RF Splitter Combiner, 17 GHz to 32 GHz | WLCSP | - | TBD | Recommended for New Designs | |||||||
TX | x | ADMFM2001 | 7 GHz to 31 GHz Microwave Up Converter SIP | 179-Pin BGA | - | TBD | Pre-Release | |||||||
TX | x | LFCG-4400+ | Mini Circuits LTCC Low Pass Filter, DC - 4400 MHz | package | GaAs Integrated Passive Component | Contact Mini Circuits | Recommended for New Designs | |||||||
TX | x | L204XF4S | Knowles DLI 20.4 GHz Surface Mount Low Pass Filter | package | GaAs Integrated Passive Component | Contact Knowles DLI | Recommended for New Designs | |||||||
TX | x | B192NB2S | Knowles DLI 19.2 GHz Surface Mount Band Pass Filter | package | GaAs Integrated Passive Component | Contact Knowles DLI | Recommended for New Designs | |||||||
TX | x | BFHK-1982+ | Mini Circuits LTCC Band Pass Filter, 17500 - 22200 MHz | package | GaAs Integrated Passive Component | Contact Mini Circuits | Recommended for New Designs | |||||||
LO | 1 | ADF4371S | 62.5 MHz to 32 GHz Synthesizer with Integrated VCO | 7×7 LGA | Silicon | CSH | In Development | |||||||
LO | 2 | ADMV8416 | 6.3 GHz to 18 GHz, Tunable Band-Pass Filter | 6×6 LFCSP | GaAs | Commercial | Recommended for New Designs | |||||||
LO | 2 | ADMV8432 | 15.1 GHz to 32 GHz, Tunable Band-Pass Filter | 6×6 LFCSP | GaAs | Commerical | Recommended for New Designs | |||||||
LO | 7 | ADH1126S (HMC1126) | Low Noise Amplifier, 400 MHz to 52 GHz | 5×5 LGA | GaAs pHEMPT | K | Recommended for New Designs | |||||||
LO | 2 | ADRF5022-CSH | Silicon Non-Relfective SPDT Switch, 100 MHz to 45 GHz | 3×3 LGA | Silicon | CSH | In Development | |||||||
LO | 2 | KAT-3+ | Mini Circuits DC to 43.5 GHz Absorptive 3dB fixed attenuator | 2×2 MCLP | GaAs Integrated Passive Component | Contact Mini Circuits | Recommended for New Designs | |||||||
LO | 2 | ADRF5730-CSH | 0.1 to 40 GHz Digital Step Attenuator | 4×4 LGA | Silicon | CSH | In Development | |||||||
LO | 4 | EP2KA+ | Mini Circuits 10 to 43.5 GHz 2 Way-0° Power Splitter | 3.5×2.5 QFN | GaAs Integrated Passive Component | Contact Mini Circuits | Recommended for New Designs | |||||||
DIGI | 2 | AD9082-CSH | MxFE Quad, 16-Bit, 12 GSPS RF DAC and Dual, 12-Bit, 6 GSPS RF ADC | 324-Ball BGA | - | TBD | Recommended for New Designs | |||||||
DIGI | 1 | LTC6953 | Ultralow Jitter, 4.5GHz, 11 Output Clock Distributor | 52-Lead QFN | - | TBD | Production | |||||||
DIGI | 2 | ADF4371S | Microwave Wideband Synthesizer with Integrated VCO | 48-Terminal LGA | - | TBD | Recommended for New Designs |