This shows you the differences between two versions of the page.
Both sides previous revision Previous revision Next revision | Previous revision | ||
resources:eval:dc2872a [21 Oct 2021 14:43] karen nueva ecija added links to daughter boards. Will link to LTM2985 and DC2872A pages once released. |
resources:eval:dc2872a [28 Oct 2021 05:39] karen nueva ecija moved wrapping code to keep tables well spaced but blue line doesn't appear on top of text |
||
---|---|---|---|
Line 21: | Line 21: | ||
=== Evaluation Kit Contents === | === Evaluation Kit Contents === | ||
* DC2872A Evaluation Board | * DC2872A Evaluation Board | ||
- | |||
---- | ---- | ||
Line 28: | Line 27: | ||
* USB 2.0 port and USB 2.0 Cable A-B Male | * USB 2.0 port and USB 2.0 Cable A-B Male | ||
* DC2026C Linduino One controller board (commonly referred to as DC2026C or Linduino) | * DC2026C Linduino One controller board (commonly referred to as DC2026C or Linduino) | ||
- | |||
---- | ---- | ||
Line 39: | Line 37: | ||
=== Software Required === | === Software Required === | ||
* LTM2985 Demo Software | * LTM2985 Demo Software | ||
+ | <WRAP column 200%> | ||
---- | ---- | ||
- | <WRAP column 200%> | ||
=== Test Points === | === Test Points === | ||
+ | |||
^Reference Designator ^ Quantity ^ Description ^ Comments ^ | ^Reference Designator ^ Quantity ^ Description ^ Comments ^ | ||
|VCC|1|Isolated Analog Power Supply|Installed| | |VCC|1|Isolated Analog Power Supply|Installed| |