This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
resources:eval:dc1304 [28 Nov 2022 23:10] – Added User Guide in PDF Philip Karantzalis | resources:eval:dc1304 [28 Nov 2022 23:27] (current) – Added User Guide in PDF Philip Karantzalis | ||
---|---|---|---|
Line 11: | Line 11: | ||
DC1304B-X USER GUIDE PDF | DC1304B-X USER GUIDE PDF | ||
- | resources: eval: dc1304b-x_user_guide.pdf |}} | + | {{ :resources: |
Line 36: | Line 36: | ||
- | ORDERING INFORMATION | + | |
- | BILL OF MATERIALS | + | |
- | Table 1. | + | |
- | ESD Caution | + | ESD Caution |
ESD (electrostatic discharge) sensitive device. Charged devices and circuit boards can discharge without detection. Although this product features patented or proprietary protection circuitry, damage may occur on devices subjected to high energy ESD. Therefore, proper ESD precautions should be taken to avoid performance degradation or loss of functionality. | ESD (electrostatic discharge) sensitive device. Charged devices and circuit boards can discharge without detection. Although this product features patented or proprietary protection circuitry, damage may occur on devices subjected to high energy ESD. Therefore, proper ESD precautions should be taken to avoid performance degradation or loss of functionality. | ||
Legal Terms and Conditions | Legal Terms and Conditions |