Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
resources:eval:adum5010_6010 [24 Oct 2012 18:54]
Rachel Downing User Guide
resources:eval:adum5010_6010 [13 Nov 2012 15:50]
Rachel Downing page deleted
Line 1: Line 1:
-====== EVALUATING THE ADuM5010/​ADuM6010 150mW isoPower DEVICES ====== 
-===== FEATURES ===== 
  
-  * isoPower integrated, isolated dc-to-dc converter 
-  * Regulated 3.15 V or 5.25 V output 
-  * Up to 150 mW output power 
-  * 20-lead SSOP package with 5 mm creepage 
-  * High temperature operation: 105°C 
-  * High common-mode transient immunity: >25 kV/µs 
-===== Supported Models ===== 
-  * ADuM5010ARSZ 
-  * ADuM6010ARSZ 
-===== General Description ===== 
- 
-The EVAL-ADuM5010EBZ supports the ADuM5010 and ADuM6010 150mW isolated power modules. ​ It provides a JEDEC standard SSOP20 pad layout as well as support for setting the desired output voltage, setting enable control and providing multiple positions for on board loads and bypass capacitors. ​ 
- 
-isoPower devices employ high frequency high power switching circuits to enable power transfer across chip scale, air core transformers. ​ The Evaluation board includes EMI mitigation recommendations from ADI applications note AN-0971 (www.analog.com/​an-0971). ​ With the included techniques, this PCB and power module is capable of meeting the requirements of CISPER22 Class A or Class B depending on the voltage and load range.  ​ 
- 
-User Guide: {{:​resources:​eval:​user-guides:​eval-adum5010ebz_user_guide.docx|}} 
- 
-To order please visit www.analog.com/​adum5010 or www.analog.com/​adum6010 ​ 
- 
-{{:​resources:​eval:​eval-adum5010ebz_image.jpg?​200|}} 
  
  
resources/eval/adum5010_6010.txt · Last modified: 13 Nov 2012 15:50 by Rachel Downing