This version is outdated by a newer approved version.This version (09 Apr 2019 15:21) is a draft.
Approvals: 0/1
This is an old revision of the document!
SiC ADuM4136 Gate driver Power Board
ADuM4136 SiC Driver Board
Features
Half Bridge SiC Gate Driver Solution
>100kV/us CMTI
12V VIN supply
LT3999 for isolate transformer driver
2xADuM4136 for half bridge design
Full tested ‘Desat protection’
Low inductive and high current terminals for
V+,
V- and AC phase connection
Product Details
High power evaluation board, up to 1200V SiC devices featuring the combo ADI ADuM4136 isolated gate driver + LT3999 isolated power supply controller.
Safety Notice
SAFETY NOTICE - This is a high Voltage Board 1200V. Only qualified person to test this device in a suitable Lab environment.