Wiki

This version (03 Jan 2021 22:10) was approved by Robin Getz.The Previously approved version (09 Apr 2019 15:27) is available.Diff

SiC ADuM4136 Gate driver Power Board

ADuM4136 SiC Driver Board

Features

  • Half Bridge SiC Gate Driver Solution
  • >100kV/us CMTI
  • 12V VIN supply
  • LT3999 for isolate transformer driver
  • 2xADuM4136 for half bridge design
  • Full tested ‘Desat protection’
  • Low inductive and high current terminals for V+, V- and AC phase connection

Product Details

High power evaluation board, up to 1200V SiC devices featuring the combo ADI ADuM4136 isolated gate driver + LT3999 isolated power supply controller.


Safety Notice

SAFETY NOTICE - This is a high Voltage Board 1200V. Only qualified person to test this device in a suitable Lab environment.


resources/eval/adum4136-gate-driver.txt · Last modified: 03 Jan 2021 22:04 by Robin Getz