This shows you the differences between two versions of the page.
Both sides previous revision Previous revision | |||
resources:eval:ad9680-1000ebz [17 Nov 2022 03:10] John Xavier Toledo [Troubleshooting Tips] |
resources:eval:ad9680-1000ebz [17 Nov 2022 03:13] John Xavier Toledo [Equipment Needed] |
||
---|---|---|---|
Line 64: | Line 64: | ||
* Analog signal source and antialiasing filter | * Analog signal source and antialiasing filter | ||
* Sample clock source | * Sample clock source | ||
- | * 12V, 6.5A switching power supply (such as the SL POWER CENB1080A1251F01 supplied with [[ads7-v2|ADS7-V2EBZ]]) | + | * 12V, 6.5A switching power supply (such as the SL POWER CENB1080A1251F01 supplied with [[adi>eval-ads7-v2|ADS7-V2EBZ]]) |
* PC running Windows® | * PC running Windows® | ||
* USB 2.0 port | * USB 2.0 port |