This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:eval:ad9528-user-guide [17 Feb 2015 14:38] – add wrap/clear Robin Getz | resources:eval:ad9528-user-guide [09 Mar 2015 18:45] – [AD9528 Evaluation Board User Guide] Kyle Slightom | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== AD9528 Evaluation Board User Guide ====== | ====== AD9528 Evaluation Board User Guide ====== | ||
- | <WRAP column 30%> | + | |
=====Features===== | =====Features===== | ||
* Simple power connection using 6 V wall adapter and on-board voltage regulators. | * Simple power connection using 6 V wall adapter and on-board voltage regulators. | ||
Line 14: | Line 14: | ||
* USB connection to PC | * USB connection to PC | ||
* Microsoft Windows-based evaluation software with simple graphical user interface (supports 64-bit versions of Windows) | * Microsoft Windows-based evaluation software with simple graphical user interface (supports 64-bit versions of Windows) | ||
- | </ | ||
- | <WRAP column 10%> | ||
- | \\ | ||
- | </ | ||
- | <WRAP column 30%> | ||
=====Equipment Needed===== | =====Equipment Needed===== | ||
* Reference oscillator or signal generator | * Reference oscillator or signal generator | ||
Line 34: | Line 29: | ||
* [[adi> | * [[adi> | ||
* [[http:// | * [[http:// | ||
- | </ | ||
- | <WRAP clear></ | ||
===== General Description ===== | ===== General Description ===== |