Differences
This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |
resources:esc [03 Jan 2021 21:46] – fix links Robin Getz | resources:esc [14 Jan 2021 05:11] (current) – user interwiki links Robin Getz |
---|
| | | |
| |
**BMS:** [[https://wiki.analog.com/resources/bms| Battery Monitoring & Balancing]] \\ \\ Theses designs are complete solutions for battery management applications in multi-cell applications. Devices like the LTC6811, LTC3300 are examples of both battery stack monitoring and cell balancing which are key to energy storage. | **BMS:** [[/resources/bms| Battery Monitoring & Balancing]] \\ \\ Theses designs are complete solutions for battery management applications in multi-cell applications. Devices like the LTC6811, LTC3300 are examples of both battery stack monitoring and cell balancing which are key to energy storage. |
| |
| | | |
| |
**PCS:** [[https://wiki.analog.com/resources/powerconversion | Power Conversion Solutions ]] \\ \\ These designs provide complete solutions for both SiC and IGBT using Analog Devices isolated gate drivers, isolated power management and control for EV chargers, Solar applications and other power conversion applications. | **PCS:** [[/resources/powerconversion | Power Conversion Solutions ]] \\ \\ These designs provide complete solutions for both SiC and IGBT using Analog Devices isolated gate drivers, isolated power management and control for EV chargers, Solar applications and other power conversion applications. |
| | | |
| |
**Functional Safety:** [[https://wiki.analog.com/resources/esc_fs| Functional Safety]] \\ \\ BMS development is being driven by the emergence of lithium ion based batteries, which unlike other batteries do not tolerate overvoltage and may require secondary functions to operate safely. Functions such as "Over-Voltage protection" which is a functional Safety action, relates directly to battery protection. other Functions such as "Active or Dynamic Cell Balancing" , which are performance functions related to battery lifetime which may be required to enhance the battery lifetime, cannot interfere with the safe operation of the BMS system. Other Safety Hazards solutions are also discussed here. | **Functional Safety:** [[/resources/esc_fs| Functional Safety]] \\ \\ BMS development is being driven by the emergence of lithium ion based batteries, which unlike other batteries do not tolerate overvoltage and may require secondary functions to operate safely. Functions such as "Over-Voltage protection" which is a functional Safety action, relates directly to battery protection. other Functions such as "Active or Dynamic Cell Balancing" , which are performance functions related to battery lifetime which may be required to enhance the battery lifetime, cannot interfere with the safe operation of the BMS system. Other Safety Hazards solutions are also discussed here. |
| | | |