This shows you the differences between two versions of the page.
Both sides previous revision Previous revision | |||
resources:demo:reference-designs:demo-ad5758-ao8z:specifications [23 Aug 2019 14:05] Donal O''Sullivan [Absolute Max Ratings] |
resources:demo:reference-designs:demo-ad5758-ao8z:specifications [06 Sep 2019 12:59] Donal O''Sullivan [Performance Specifications] |
||
---|---|---|---|
Line 16: | Line 16: | ||
=== Input Voltage === | === Input Voltage === | ||
^ Parameter ^Units^ Min ^ Max ^ Conditions ^ Comment ^ | ^ Parameter ^Units^ Min ^ Max ^ Conditions ^ Comment ^ | ||
- | | Field Supply | V | 18 | 32 | @ 300 mA | For less than 2 W dissipation | | + | | Field Supply | V | 12 | 32 | @ 300 mA | For less than 2 W dissipation | |
- | | System Supply | V | 4.5 | 60 | @ 10 mA | For less than 2 W dissipation | | + | | System Supply | V | 4.5 | 32 | @ 10 mA | For less than 2 W dissipation | |
=== Voltage Output Mode=== | === Voltage Output Mode=== |