Differences
This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |
resources:demo:reference-designs:ad5758_adp1031 [12 Sep 2019 13:57] – [AD5758 + ADP1031 Eight Channel Analog Output Module - Demonstration Platform] Donal O''Sullivan | resources:demo:reference-designs:ad5758_adp1031 [30 Dec 2020 14:47] (current) – fix links Robin Getz |
---|
{{:resources:demo:reference-designs:demo-ad5758-ao8z:demo-ad5758-ao87angle-web.gif|}} | {{:resources:demo:reference-designs:demo-ad5758-ao8z:demo-ad5758-ao87angle-web.gif|}} |
| |
The DEMO-AD5758-AO8Z Board demonstrates a system-level concept where the [[adi>http://www.analog.com/ad5758|AD5758]] and the [[adi>http://www.analog.com/adp1031|ADP1031]] are used together to implement a compact, eight-channel, channel-to-channel isolated, analog output (AO) module. The module is designed to dissipate less than 2W worst-case power dissipation over a wide range of operating condition. | The DEMO-AD5758-AO8Z Board demonstrates a system-level concept where the [[adi>AD5758]] and the [[adi>ADP1031]] are used together to implement a compact, eight-channel, channel-to-channel isolated, analog output (AO) module. The module is designed to dissipate less than 2W worst-case power dissipation over a wide range of operating condition. |
| |
<WRAP alert round> | <WRAP alert round> |
| |
<WRAP info round> | <WRAP info round> |
The purpose of this board is to demonstrate how a system-level approach allows a compact low power solution to be developed. For bench and performance evaluation, please use the [[adi>https://www.analog.com/en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/EVAL-AD5758.html|EVAL-AD5758DZ]] and the [[adi>https://www.analog.com/en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/ADP1031CP-EVALZ.html|ADP1031CP-EVALZ]] evaluation kits. | The purpose of this board is to demonstrate how a system-level approach allows a compact low power solution to be developed. For bench and performance evaluation, please use the [[adi>EVAL-AD5758]] and the [[adi>ADP1031CP-EVALZ]] evaluation kits. |
</WRAP> | </WRAP> |
| |