Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
resources:alliances:xilinx [05 Apr 2021 11:36]
Ioana Chelaru
resources:alliances:xilinx [05 Apr 2021 16:41]
Ioana Chelaru
Line 161: Line 161:
 | [[adi>​EVAL-AD5780SDZ]] | {{/​resources/​fpga/​xilinx/​interposer/​img_ad5780.jpg?​150 ​ }} **Reference Design:** [[resources/​fpga/​xilinx/​interposer/​ad5760|Analog Devices]]\\ \\ The AD5760 is a true 16-bit, unbuffered voltage output DAC that operates from a bipolar supply of up to 33 V. The AD5760 accepts a positive reference input range of 5 V to VDD - 2.5 V and a negative reference input range of VSS + 2.5 V to 0 V. The AD5760 offers a relative accuracy specification of ±0.5 LSB maximum range, and operation is guaranteed monotonic with a ±0.5 LSB DNL maximum range specification. | [[adi>​AD5760]] | | [[adi>​EVAL-AD5780SDZ]] | {{/​resources/​fpga/​xilinx/​interposer/​img_ad5780.jpg?​150 ​ }} **Reference Design:** [[resources/​fpga/​xilinx/​interposer/​ad5760|Analog Devices]]\\ \\ The AD5760 is a true 16-bit, unbuffered voltage output DAC that operates from a bipolar supply of up to 33 V. The AD5760 accepts a positive reference input range of 5 V to VDD - 2.5 V and a negative reference input range of VSS + 2.5 V to 0 V. The AD5760 offers a relative accuracy specification of ±0.5 LSB maximum range, and operation is guaranteed monotonic with a ±0.5 LSB DNL maximum range specification. | [[adi>​AD5760]] |
 | [[adi>​EVAL-AD5780SDZ]] | {{/​resources/​fpga/​xilinx/​interposer/​img_ad5780.jpg?​150 ​ }} **Reference Design:** [[resources/​fpga/​xilinx/​interposer/​ad5780|Analog Devices]]\\ \\ The AD5780 is a true 18-bit, unbuffered voltage out DAC that operates from a bipolar supply up to 33V. Both reference inputs are buffered on chip and external buffers are not required.The AD5780 accepts a positive reference input in the range of 5V to VDD – 2.5V and a negative reference input in the range of VSS + 2.5v to 0V. The AD5780 offers relative accuracy of +/-1 LSB max and operation is guaranteed monotonic with a ±1 LSB DNL max range specification. | [[adi>​AD5780]] | | [[adi>​EVAL-AD5780SDZ]] | {{/​resources/​fpga/​xilinx/​interposer/​img_ad5780.jpg?​150 ​ }} **Reference Design:** [[resources/​fpga/​xilinx/​interposer/​ad5780|Analog Devices]]\\ \\ The AD5780 is a true 18-bit, unbuffered voltage out DAC that operates from a bipolar supply up to 33V. Both reference inputs are buffered on chip and external buffers are not required.The AD5780 accepts a positive reference input in the range of 5V to VDD – 2.5V and a negative reference input in the range of VSS + 2.5v to 0V. The AD5780 offers relative accuracy of +/-1 LSB max and operation is guaranteed monotonic with a ±1 LSB DNL max range specification. | [[adi>​AD5780]] |
-| [[adi>​EVAL-AD5781SDZ]] | {{/​resources/​fpga/​xilinx/​interposer/​img_ad5781.jpg?​150 ​ }} **Reference Design:** Analog Devices\\ \\ The AD5781 is a high precision, 18-bit digital-to-analog converter (DAC), designed to meet the requirements of precision control applications. The output range of the AD5781 is configured by two reference voltage inputs. The device is specified to operate with a dual power supply of up to 33 V. | [[adi>​AD5781]] |+| [[adi>​EVAL-AD5781SDZ]] | {{/​resources/​fpga/​xilinx/​interposer/​img_ad5781.jpg?​150 ​ }} **Reference Design:​** ​[[resources/​fpga/​xilinx/​interposer/​ad5781|Analog Devices]]\\ \\ The AD5781 is a high precision, 18-bit digital-to-analog converter (DAC), designed to meet the requirements of precision control applications. The output range of the AD5781 is configured by two reference voltage inputs. The device is specified to operate with a dual power supply of up to 33 V. | [[adi>​AD5781]] |
 | [[adi>​EVAL-AD5790SDZ]] | {{/​resources/​fpga/​xilinx/​interposer/​img_ad5790.jpg?​150 ​ }} **Reference Design:** [[resources/​fpga/​xilinx/​interposer/​ad5790|Analog Devices]]\\ \\ The AD5790 is a single 20-bit, voltage out DAC that operates from a bipolar supply up to 33V. Reference buffers are also provided on-chip. The AD5790 accepts a positive reference input in the range of 5V to VDD – 2.5V and a negative reference input in the range of VSS + 2.5v to 0V. The AD5790 offers a relative accuracy of +/-2 LSB's max and operation is guaranteed monotonic with a -1 LSB to +3 LSB's DNL specification. | [[adi>​AD5790]] | | [[adi>​EVAL-AD5790SDZ]] | {{/​resources/​fpga/​xilinx/​interposer/​img_ad5790.jpg?​150 ​ }} **Reference Design:** [[resources/​fpga/​xilinx/​interposer/​ad5790|Analog Devices]]\\ \\ The AD5790 is a single 20-bit, voltage out DAC that operates from a bipolar supply up to 33V. Reference buffers are also provided on-chip. The AD5790 accepts a positive reference input in the range of 5V to VDD – 2.5V and a negative reference input in the range of VSS + 2.5v to 0V. The AD5790 offers a relative accuracy of +/-2 LSB's max and operation is guaranteed monotonic with a -1 LSB to +3 LSB's DNL specification. | [[adi>​AD5790]] |
 | [[adi>​EVAL-AD5791SDZ]] | {{/​resources/​fpga/​xilinx/​interposer/​img_ad5791.jpg?​150 ​ }} **Reference Design:** [[resources/​fpga/​xilinx/​interposer/​ad5791|Analog Devices]]\\ \\ The AD5791 is a single 20-bit, unbuffered voltage-output DAC that operates from a bipolar supply of up to 33 V. The AD5791 accepts a positive reference input in the range 5 V to VDD - 2.5 V and a negative reference input in the range VSS + 2.5 V to 0 V. It offers a relative accuracy specification of ±1 LSB max, and operation is guaranteed monotonic with a ±1 LSB DNL maximum specification. | [[adi>​AD5791]] | | [[adi>​EVAL-AD5791SDZ]] | {{/​resources/​fpga/​xilinx/​interposer/​img_ad5791.jpg?​150 ​ }} **Reference Design:** [[resources/​fpga/​xilinx/​interposer/​ad5791|Analog Devices]]\\ \\ The AD5791 is a single 20-bit, unbuffered voltage-output DAC that operates from a bipolar supply of up to 33 V. The AD5791 accepts a positive reference input in the range 5 V to VDD - 2.5 V and a negative reference input in the range VSS + 2.5 V to 0 V. It offers a relative accuracy specification of ±1 LSB max, and operation is guaranteed monotonic with a ±1 LSB DNL maximum specification. | [[adi>​AD5791]] |
resources/alliances/xilinx.txt · Last modified: 05 Apr 2021 16:41 by Ioana Chelaru