Wiki

This version (25 Oct 2022 14:56) was approved by Adrian Costina.The Previously approved version (16 Dec 2021 02:14) is available.Diff
Type Application Board
Status Fully Validated

The ADRV9009-ZU11EG is a highly integrated RF System-On-Module(RF-SOM) based on the Analog Devices ADRV9009 and Xilinx Zynq UltraScale+ MPSoC. For more information on the RF-SOM, please see the ADRV9009-ZU11EG Documentation.

The power tree consists of… Power rails are sequenced by the ADM1266 sequencer/supervisor.

Power Tree

Support Files

ADI Parts Used

Rail/Function Part Number Description
Sequencer/Supervisor ADM1266 Cascadable Super Sequencer with Margin Control and Fault Recording
playground/playground/fpga_power_designs/adrv9009_zu11eg_rfsom.txt · Last modified: 25 Oct 2022 14:56 by Adrian Costina