/
no_os_util.h
205 lines (180 loc) · 8.53 KB
/
no_os_util.h
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
/***************************************************************************//**
* @file no_os_util.h
* @brief Header file of utility functions.
* @author DBogdan (dragos.bogdan@analog.com)
********************************************************************************
* Copyright 2018(c) Analog Devices, Inc.
*
* All rights reserved.
*
* Redistribution and use in source and binary forms, with or without
* modification, are permitted provided that the following conditions are met:
* - Redistributions of source code must retain the above copyright
* notice, this list of conditions and the following disclaimer.
* - Redistributions in binary form must reproduce the above copyright
* notice, this list of conditions and the following disclaimer in
* the documentation and/or other materials provided with the
* distribution.
* - Neither the name of Analog Devices, Inc. nor the names of its
* contributors may be used to endorse or promote products derived
* from this software without specific prior written permission.
* - The use of this software may or may not infringe the patent rights
* of one or more patent holders. This license does not release you
* from the requirement that you obtain separate licenses from these
* patent holders to use this software.
* - Use of the software either in source or binary form, must be run
* on or directly connected to an Analog Devices Inc. component.
*
* THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR
* IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT,
* MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED.
* IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT,
* INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
* LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR
* SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER
* CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY,
* OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
* OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
*******************************************************************************/
#ifndef _NO_OS_UTIL_H_
#define _NO_OS_UTIL_H_
/******************************************************************************/
/***************************** Include Files **********************************/
/******************************************************************************/
#include <stdint.h>
#include <stdlib.h>
#include <stdbool.h>
/******************************************************************************/
/********************** Macros and Constants Definitions **********************/
/******************************************************************************/
#define NO_OS_BIT(x) (1 << (x))
#define NO_OS_ARRAY_SIZE(x) \
(sizeof(x) / sizeof((x)[0]))
#define NO_OS_DIV_ROUND_UP(x,y) \
(((x) + (y) - 1) / (y))
#define NO_OS_DIV_ROUND_CLOSEST(x, y) \
(((x) + (y) / 2) / (y))
#define NO_OS_DIV_ROUND_CLOSEST_ULL(x, y) \
NO_OS_DIV_ROUND_CLOSEST(x, y)
#define no_os_min(x, y) \
(((x) < (y)) ? (x) : (y))
#define no_os_min_t(type, x, y) \
(type)no_os_min((type)(x), (type)(y))
#define no_os_max(x, y) \
(((x) > (y)) ? (x) : (y))
#define no_os_max_t(type, x, y) \
(type)no_os_max((type)(x), (type)(y))
#define no_os_clamp(val, min_val, max_val) \
(no_os_max(no_os_min((val), (max_val)), (min_val)))
#define no_os_clamp_t(type, val, min_val, max_val) \
(type)no_os_clamp((type)(val), (type)(min_val), (type)(max_val))
#define no_os_swap(x, y) \
{typeof(x) _tmp_ = (x); (x) = (y); (y) = _tmp_;}
#define no_os_round_up(x,y) \
(((x)+(y)-1)/(y))
#define NO_OS_BITS_PER_LONG 32
#define NO_OS_GENMASK(h, l) ({ \
uint32_t t = (uint32_t)(~0UL); \
t = t << (NO_OS_BITS_PER_LONG - (h - l + 1)); \
t = t >> (NO_OS_BITS_PER_LONG - (h + 1)); \
t; \
})
#define no_os_bswap_constant_32(x) \
((((x) & 0xff000000) >> 24) | (((x) & 0x00ff0000) >> 8) | \
(((x) & 0x0000ff00) << 8) | (((x) & 0x000000ff) << 24))
#define no_os_bswap_constant_16(x) ((((x) & (uint16_t)0xff00) >> 8) | \
(((x) & (uint16_t)0x00ff) << 8))
#define no_os_bit_swap_constant_8(x) \
((((x) & 0x80) >> 7) | \
(((x) & 0x40) >> 5) | \
(((x) & 0x20) >> 3) | \
(((x) & 0x10) >> 1) | \
(((x) & 0x08) << 1) | \
(((x) & 0x04) << 3) | \
(((x) & 0x02) << 5) | \
(((x) & 0x01) << 7))
#define NO_OS_U16_MAX ((uint16_t)~0U)
#define NO_OS_S16_MAX ((int16_t)(NO_OS_U16_MAX>>1))
#define NO_OS_DIV_U64(x, y) (x / y)
#define NO_OS_UNUSED_PARAM(x) ((void)x)
#define no_os_shift_right(x, s) ((x) < 0 ? -(-(x) >> (s)) : (x) >> (s))
#define no_os_align(x, align) (((x) + ((typeof(x))(align) - 1)) & ~((typeof(x))(align) - 1))
#define no_os_bcd2bin(x) (((x) & 0x0f) + ((x) >> 4) * 10)
#define no_os_bin2bcd(x) ((((x) / 10) << 4) + (x) % 10)
/******************************************************************************/
/************************ Functions Declarations ******************************/
/******************************************************************************/
/* Check if bit set */
inline int no_os_test_bit(int pos, const volatile void * addr)
{
return (((const int *)addr)[pos / 32] >> pos) & 1UL;
}
/* Find first set bit in word. */
uint32_t no_os_find_first_set_bit(uint32_t word);
/* Find last set bit in word. */
uint32_t no_os_find_last_set_bit(uint32_t word);
/* Locate the closest element in an array. */
uint32_t no_os_find_closest(int32_t val,
const int32_t *array,
uint32_t size);
/* Shift the value and apply the specified mask. */
uint32_t no_os_field_prep(uint32_t mask, uint32_t val);
/* Get a field specified by a mask from a word. */
uint32_t no_os_field_get(uint32_t mask, uint32_t word);
/* Log base 2 of the given number. */
int32_t no_os_log_base_2(uint32_t x);
/* Find greatest common divisor of the given two numbers. */
uint32_t no_os_greatest_common_divisor(uint32_t a,
uint32_t b);
/* Find lowest common multiple of the given two numbers. */
uint32_t no_os_lowest_common_multiple(uint32_t a, uint32_t b);
/* Calculate best rational approximation for a given fraction. */
void no_os_rational_best_approximation(uint32_t given_numerator,
uint32_t given_denominator,
uint32_t max_numerator,
uint32_t max_denominator,
uint32_t *best_numerator,
uint32_t *best_denominator);
/* Calculate the number of set bits (8-bit size). */
unsigned int no_os_hweight8(uint8_t word);
/* Calculate the number of set bits (16-bit size). */
unsigned int no_os_hweight16(uint16_t word);
/* Calculate the number of set bits (32-bit size). */
unsigned int no_os_hweight32(uint32_t word);
/* Calculate the quotient and the remainder of an integer division. */
uint64_t no_os_do_div(uint64_t* n,
uint64_t base);
/* Unsigned 64bit divide with 64bit divisor and remainder */
uint64_t no_os_div64_u64_rem(uint64_t dividend, uint64_t divisor,
uint64_t *remainder);
/* Unsigned 64bit divide with 32bit divisor with remainder */
uint64_t no_os_div_u64_rem(uint64_t dividend, uint32_t divisor,
uint32_t *remainder);
int64_t no_os_div_s64_rem(int64_t dividend, int32_t divisor,
int32_t *remainder);
/* Unsigned 64bit divide with 32bit divisor */
uint64_t no_os_div_u64(uint64_t dividend, uint32_t divisor);
int64_t no_os_div_s64(int64_t dividend, int32_t divisor);
/* Converts from string to int32_t */
int32_t no_os_str_to_int32(const char *str);
/* Converts from string to uint32_t */
uint32_t no_os_str_to_uint32(const char *str);
void no_os_put_unaligned_be16(uint16_t val, uint8_t *buf);
uint16_t no_os_get_unaligned_be16(uint8_t *buf);
void no_os_put_unaligned_le16(uint16_t val, uint8_t *buf);
uint16_t no_os_get_unaligned_le16(uint8_t *buf);
void no_os_put_unaligned_be24(uint32_t val, uint8_t *buf);
uint32_t no_os_get_unaligned_be24(uint8_t *buf);
void no_os_put_unaligned_le24(uint32_t val, uint8_t *buf);
uint32_t no_os_get_unaligned_le24(uint8_t *buf);
void no_os_put_unaligned_be32(uint32_t val, uint8_t *buf);
uint32_t no_os_get_unaligned_be32(uint8_t *buf);
void no_os_put_unaligned_le32(uint32_t val, uint8_t *buf);
uint32_t no_os_get_unaligned_le32(uint8_t *buf);
int16_t no_os_sign_extend16(uint16_t value, int index);
int32_t no_os_sign_extend32(uint32_t value, int index);
uint64_t no_os_mul_u32_u32(uint32_t a, uint32_t b);
uint64_t no_os_mul_u64_u32_shr(uint64_t a, uint32_t mul, unsigned int shift);
bool no_os_is_big_endian(void);
void no_os_memswap64(void *buf, uint32_t bytes, uint32_t step);
#endif // _NO_OS_UTIL_H_