Project Status (02/18/2013 - 12:05:12)
Project File: system.xmp Implementation State: Programming File Generated
Module Name: system
  • Errors:
No Errors
Product Version:EDK 14.3
  • Warnings:
504 Warnings (504 new)
 
XPS Reports [-]
Report NameGenerated ErrorsWarningsInfos
Platgen Log FileMon Feb 18 10:09:40 2013027 Warnings (27 new)27 Infos (27 new)
Simgen Log File    
BitInit Log FileMon Feb 18 12:05:12 201302 Warnings (2 new)12 Infos (12 new)
System Log FileMon Feb 18 12:05:12 2013   
 
XPS Synthesis Summary (estimated values) [-]
ReportGeneratedFlip Flops UsedLUTs UsedBRAMS UsedErrors
systemMon Feb 18 10:10:14 20131029112098160
system_adc_reader_0_wrapperMon Feb 18 10:08:56 2013241348 0
system_axi_dma_0_wrapperMon Feb 18 10:08:44 20132021164310
system_ddr3_sdram_wrapperMon Feb 18 10:05:03 201346886607 0
system_rs232_uart_1_wrapperMon Feb 18 10:03:58 201386109 0
system_axi4_0_wrapperMon Feb 18 10:03:48 201374766110
system_axi4lite_0_wrapperMon Feb 18 10:01:47 2013129315 0
system_clock_generator_0_wrapperMon Feb 18 10:01:34 2013 2 0
system_debug_module_wrapperMon Feb 18 10:01:26 2013131140 0
system_microblaze_0_wrapperMon Feb 18 10:01:16 20132123212660
system_microblaze_0_bram_block_wrapperMon Feb 18 10:00:34 2013  80
system_microblaze_0_d_bram_ctrl_wrapperMon Feb 18 10:00:25 201326 0
system_microblaze_0_dlmb_wrapperMon Feb 18 10:00:17 20131  0
system_microblaze_0_i_bram_ctrl_wrapperMon Feb 18 10:00:09 201326 0
system_microblaze_0_ilmb_wrapperMon Feb 18 10:00:01 20131  0
system_microblaze_0_intc_wrapperMon Feb 18 09:59:53 20135079 0
system_proc_sys_reset_0_wrapperMon Feb 18 09:59:42 20136956 0
 
Device Utilization Summary (actual values) [-]
Slice Logic UtilizationUsedAvailableUtilizationNote(s)
Number of Slice Registers 9,186 407,600 2%  
    Number used as Flip Flops 9,134      
    Number used as Latches 0      
    Number used as Latch-thrus 0      
    Number used as AND/OR logics 52      
Number of Slice LUTs 10,052 203,800 4%  
    Number used as logic 8,474 203,800 4%  
        Number using O6 output only 6,274      
        Number using O5 output only 204      
        Number using O5 and O6 1,996      
        Number used as ROM 0      
    Number used as Memory 1,139 64,000 1%  
        Number used as Dual Port RAM 604      
            Number using O6 output only 144      
            Number using O5 output only 14      
            Number using O5 and O6 446      
        Number used as Single Port RAM 0      
        Number used as Shift Register 535      
            Number using O6 output only 533      
            Number using O5 output only 1      
            Number using O5 and O6 1      
    Number used exclusively as route-thrus 439      
        Number with same-slice register load 411      
        Number with same-slice carry load 28      
        Number with other load 0      
Number of occupied Slices 4,488 50,950 8%  
Number of LUT Flip Flop pairs used 12,572      
    Number with an unused Flip Flop 4,341 12,572 34%  
    Number with an unused LUT 2,520 12,572 20%  
    Number of fully used LUT-FF pairs 5,711 12,572 45%  
    Number of unique control sets 563      
    Number of slice register sites lost
        to control set restrictions
2,216 407,600 1%  
Number of bonded IOBs 46 500 9%  
    Number of LOCed IOBs 46 46 100%  
    IOB Flip Flops 6      
    IOB Master Pads 2      
    IOB Slave Pads 2      
Number of RAMB36E1/FIFO36E1s 16 445 3%  
    Number using RAMB36E1 only 16      
    Number using FIFO36E1 only 0      
Number of RAMB18E1/FIFO18E1s 0 890 0%  
Number of BUFG/BUFGCTRLs 3 32 9%  
    Number used as BUFGs 3      
    Number used as BUFGCTRLs 0      
Number of IDELAYE2/IDELAYE2_FINEDELAYs 8 500 1%  
    Number used as IDELAYE2s 8      
    Number used as IDELAYE2_FINEDELAYs 0      
Number of ILOGICE2/ILOGICE3/ISERDESE2s 10 500 2%  
    Number used as ILOGICE2s 2      
Number used as    ILOGICE3s 0      
    Number used as ISERDESE2s 8      
Number of ODELAYE2/ODELAYE2_FINEDELAYs 0 150 0%  
Number of OLOGICE2/OLOGICE3/OSERDESE2s 36 500 7%  
    Number used as OLOGICE2s 3      
    Number used as OLOGICE3s 0      
    Number used as OSERDESE2s 33      
Number of PHASER_IN/PHASER_IN_PHYs 1 40 2%  
    Number used as PHASER_INs 0      
    Number used as PHASER_IN_PHYs 1      
        Number of LOCed PHASER_IN_PHYs 1 1 100%  
Number of PHASER_OUT/PHASER_OUT_PHYs 4 40 10%  
    Number used as PHASER_OUTs 0      
    Number used as PHASER_OUT_PHYs 4      
        Number of LOCed PHASER_OUT_PHYs 4 4 100%  
Number of BSCANs 1 4 25%  
Number of BUFHCEs 0 168 0%  
Number of BUFRs 0 40 0%  
Number of CAPTUREs 0 1 0%  
Number of DNA_PORTs 0 1 0%  
Number of DSP48E1s 3 840 1%  
Number of EFUSE_USRs 0 1 0%  
Number of FRAME_ECCs 0 1 0%  
Number of GTXE2_CHANNELs 0 16 0%  
Number of GTXE2_COMMONs 0 4 0%  
Number of IBUFDS_GTE2s 0 8 0%  
Number of ICAPs 0 2 0%  
Number of IDELAYCTRLs 1 10 10%  
Number of IN_FIFOs 1 40 2%  
    Number of LOCed IN_FIFOs 1 1 100%  
Number of MMCME2_ADVs 1 10 10%  
    Number of LOCed MMCME2_ADVs 1 1 100%  
Number of OUT_FIFOs 4 40 10%  
    Number of LOCed OUT_FIFOs 4 4 100%  
Number of PCIE_2_1s 0 1 0%  
Number of PHASER_REFs 2 10 20%  
    Number of LOCed PHASER_REFs 2 2 100%  
Number of PHY_CONTROLs 2 10 20%  
    Number of LOCed PHY_CONTROLs 2 2 100%  
Number of PLLE2_ADVs 1 10 10%  
    Number of LOCed PLLE2_ADVs 1 1 100%  
Number of STARTUPs 0 1 0%  
Number of XADCs 1 1 100%  
Average Fanout of Non-Clock Nets 3.64      
 
Performance Summary [-]
Final Timing Score: 0 (Setup: 0, Hold: 0, Component Switching Limit: 0) Pinout Data: Pinout Report
Routing Results: All Signals Completely Routed Clock Data: Clock Report
Timing Constraints: All Constraints Met    
 
Detailed Reports [-]
Report NameStatusGenerated ErrorsWarningsInfos
Translation ReportCurrentMon Feb 18 10:11:36 2013019 Warnings (19 new)16 Infos (16 new)
Map ReportCurrentMon Feb 18 10:18:08 20130161 Warnings (161 new)711 Infos (711 new)
Place and Route ReportCurrentMon Feb 18 10:20:50 20130163 Warnings (163 new)2 Infos (2 new)
Post-PAR Static Timing ReportCurrentMon Feb 18 10:21:33 2013004 Infos (4 new)
Bitgen ReportCurrentMon Feb 18 10:23:16 20130161 Warnings (161 new)0
 
Secondary Reports [-]
Report NameStatusGenerated
WebTalk Log FileCurrentMon Feb 18 10:23:17 2013

Date Generated: 02/18/2013 - 12:05:12