Differences
This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision |
resources:tools-software:uc-drivers:renesas:ad5780 [02 Nov 2012 16:09] – Added the evaluation boards Dragos Bogdan | resources:tools-software:uc-drivers:renesas:ad5780 [06 Feb 2014 11:29] – [Evaluation Boards] Add CNs Lars-Peter Clausen |
---|
| |
===== Evaluation Boards ===== | ===== Evaluation Boards ===== |
| |
| * [[adi>EVAL-AD5760SDZ]] |
* [[adi>EVAL-AD5780SDZ]] | * [[adi>EVAL-AD5780SDZ]] |
* [[adi>EVAL-AD5781SDZ]] | * [[adi>EVAL-AD5781SDZ]] |
* [[adi>EVAL-AD5790SDZ]] | * [[adi>EVAL-AD5790SDZ]] |
* [[adi>EVAL-AD5791SDZ]] | * [[adi>EVAL-AD5791SDZ]] |
| |
| ===== Reference Circuits ===== |
| |
| * [[adi>CN0177]] |
| * [[adi>CN0191]] |
| * [[adi>CN0200]] |
| * [[adi>CN0257]] |
| * [[adi>CN0318]] |
| |
===== Overview ===== | ===== Overview ===== |
The [[adi>AD5760]] is a true 16-bit, unbuffered voltage out DAC that operates from a bipolar supply up to 33V. The AD5760 accepts a positive reference input in the range of 5V to VDD – 2.5V and a negative reference input in the range of VSS + 2.5v to 0V. The AD5760 offers relative accuracy of +/-0.5 LSB max and operation is guaranteed monotonic with a ±0.5 LSB DNL max range specification. | The [[adi>AD5760]] is a true 16-bit, unbuffered voltage out DAC that operates from a bipolar supply up to 33V. The AD5760 accepts a positive reference input in the range of 5V to VDD – 2.5V and a negative reference input in the range of VSS + 2.5v to 0V. The AD5760 offers relative accuracy of +/-0.5 LSB max and operation is guaranteed monotonic with a ±0.5 LSB DNL max range specification. |