This is an old revision of the document!
Click here to return to the Volume Controls section.
The Single Slew External Volume block permits external control of the level. Such capability would be appropriate for an application like external control communications to an 8-10-bit ADC. |
Connect an input audio signal to the green pin and a control signal to the orange, external control pin. The text field allows you to specify the slew-rate time constant between 1 and 23 (Note this is a larger range than available for the Adjustable Volume Control block).
You can both Grow Algorithm (add additional inputs and outputs) and Add Algorithms (Add additional control input pins and associated inputs and outputs) to this block. Refer to Single Vol (Shared) for detailed discussion or adding and growing.