SigmaStudio toolbox were optimized and thus would open faster.
Tree Toolbox now displays Algorithm Description.
New Standard Peaking Dynamics Processors.
New Standard Independent Channel Linked/Unlinked Dynamics Processors.
Added the following new algorithms/modules
Voice Activity Detector (VAD) Standard (ADAU144x, ADAU176x, ADAU178x)
Voice Activity Detector (VAD) With Acceleration (ADAU144x, ADAU176x, ADAU178x)
Endless Loop Chime (AD1940, ADAU170x, ADAU144x, ADAU176x, ADAU178x)
Peak Envelope Ext. Decay (AD1940, ADAU170x, ADAU144x, ADAU176x, ADAU178x)
SigmaStudio A/B comparison download time enhanced.
Implementation of CRC and Watchdog for ADAU144x.
Existing algorithms made available for ADAU178x platform:
Division
Multi-tap Voltage Controlled Decay
Value Hold
Absolute Value
RMS Table
Peak Envelope w/ External Decay Input
Mono Peak Compressor (no External Detection Input)
Mono RMS Compressor w/ External Detection (no Hold, no Decay, no Post Gain)
Stereo RMS Compressor w/ External Detection (no Hold, no Decay, no Post Gain)
Mono Full Range Compressor (no External Detection Input)
N-Channel RMS Compressor
Stereo Hi Resolution RMS Compressor
Stereo Full Range RMS Compressor w/ External Detection Input)
Stereo Full Range RMS Compressor (no External Detection Input)
Counter
Timer w/ External Reset
Stop Watch w/ External Reset
2-Channel Mixer
3-Channel Mixer
8-Channel Mixer
DC block Filter
De-emphasis Filter
General 2nd Order Index Selectable (Double and Single Precision)
General 2nd Order Lookup
State Variable Filter
State Variable Filter w/ Q Input
Tracking Filter
General 2nd Order w/ var Param/Lookup/Slew
First order w/ var Param/Lookup/Slew
Multiple Control Mixer (No Slew Standard)
Multiple Conrtol Mixer (Clickless SW Slew)
Single Control Mixer (No Slew Standard)
Single Control Mixer (Clickless SW Slew)
Single Control Splitter (No Slew Standard)
Single Control Splitter (Clickless SW Slew)
Multiple Control Splitter (No Slew Standard)
Multiple Control Splitter (Clickless SW Slew)
Stereo Mixer (No Slew Standard)
Stereo Mixer (Clickless SW Slew)
Index Selectable De-Multiplexer (Mono)
Index Selectable De-Multiplexer (Stereo)
Index Selectable Multiplexer w/ Slew (Mono)
New feature for supporting cell enable/disable with password upon right-click
New mouse icon change to indicate when cell is movable
Added AVC.dll to installer (not added to the auto addins file)
Added Pin name for some algorithms on tool-tip hover over pins
Added AllPass filter to the Index Selectable Multiple Filter Control
Micro Controller Enable/Disable Parameter Export for each individual control.
ADAU144x Register cleanup.
Chime algorithm cleanup.
Chime hierarchy modification on TreeToolbox. It belongs to “Sources” category.
Filter Q on some filters was limited to additional knob range. Bug Fix
Fixed internal hierarchy cell renaming bugs
Capture window and exported uC files display the algorithm hierarchical structure on parameters
Capture window and exported uC files display the algorithm hierarchical structure on parameters
Read back cell now has a variable timer for continuous reads.
Added base address, offset, and algorithm index to be used for report on selected ICs.