This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:tools-software:linux-drivers:sound:adau1701 [05 Sep 2012 14:23] – fix links Michael Hennerich | resources:tools-software:linux-drivers:sound:adau1701 [22 Jul 2013 18:33] – [Evaluation Boards] Add EVAL-ADAU1401AEBZ Lars-Peter Clausen | ||
---|---|---|---|
Line 3: | Line 3: | ||
===== Supported Devices ===== | ===== Supported Devices ===== | ||
+ | * [[adi> | ||
+ | * [[adi> | ||
* [[adi> | * [[adi> | ||
+ | * [[adi> | ||
===== Reference Circuits ===== | ===== Reference Circuits ===== | ||
Line 11: | Line 13: | ||
===== Evaluation Boards ===== | ===== Evaluation Boards ===== | ||
+ | * [[adi> | ||
* [[adi> | * [[adi> | ||
- | |||
===== Description ===== | ===== Description ===== | ||
Line 203: | Line 205: | ||
Load the driver and make sure the sound card is properly instantiated. | Load the driver and make sure the sound card is properly instantiated. | ||
- | < | + | <WRAP box bggreen>< |
< | < | ||
root:/> modprobe snd-bf5xx-i2s | root:/> modprobe snd-bf5xx-i2s | ||
Line 212: | Line 214: | ||
asoc: ADAU1701 <-> bf5xx-i2s mapping ok | asoc: ADAU1701 <-> bf5xx-i2s mapping ok | ||
</ | </ | ||
- | </box> | + | </WRAP> |
- | < | + | <WRAP box bggreen>< |
< | < | ||
root:/> modprobe snd-pcm-oss | root:/> modprobe snd-pcm-oss | ||
Line 224: | Line 226: | ||
Playing WAVE ' | Playing WAVE ' | ||
</ | </ | ||
- | </box> | + | </WRAP> |
===== More information ===== | ===== More information ===== |