This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:tools-software:linux-drivers:iio-gyroscope:adxrs450 [31 Jan 2013 11:21] – Fix a few attribute names Lars-Peter Clausen | resources:tools-software:linux-drivers:iio-gyroscope:adxrs450 [20 Nov 2015 17:27] (current) – [Reference Circuits] Remove CN0163 it does not exist (anymore?) Lars-Peter Clausen | ||
---|---|---|---|
Line 6: | Line 6: | ||
* [[adi> | * [[adi> | ||
- | ===== Reference Circuits ===== | ||
- | |||
- | * [[adi> | ||
===== Evaluation Boards ===== | ===== Evaluation Boards ===== | ||
+ | * [[adi> | ||
* [[adi> | * [[adi> | ||
* [[adi> | * [[adi> | ||
- | * PmodGYRO2 | + | * [[http:// |
==== ADXRS450: ±300°/sec High Vibration Immunity Digital Gyro ==== | ==== ADXRS450: ±300°/sec High Vibration Immunity Digital Gyro ==== | ||
Line 39: | Line 37: | ||
Linux Kernel Configuration | Linux Kernel Configuration | ||
Device Drivers | Device Drivers | ||
- | [*] Staging drivers | ||
< | < | ||
< | < | ||
Line 48: | Line 45: | ||
===== Status ===== | ===== Status ===== | ||
- | ^ Source | + | ^ Source ^ Mainlined? ^ |
- | | [[ git.linux.org> | + | | [[ git.linux.org> |
===== Files ===== | ===== Files ===== | ||
^ Function ^ File ^ | ^ Function ^ File ^ | ||
- | | driver | + | | driver |
- | | include | [[git.linux.org> | + | |
====== Example platform device initialization ====== | ====== Example platform device initialization ====== | ||
Line 103: | Line 99: | ||
< | < | ||
root:/> **modprobe adxrs450** | root:/> **modprobe adxrs450** | ||
- | adxrs450: module is from the staging directory, the quality is unknown, you have been warned. | ||
adxrs450 spi0.18: The Part ID is 0x5201 | adxrs450 spi0.18: The Part ID is 0x5201 | ||
adxrs450 spi0.18: The Serial Number is 0xbaf2 | adxrs450 spi0.18: The Serial Number is 0xbaf2 |