Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Next revision
Previous revision
resources:tools-software:linux-drivers:iio-gyroscope:adis16080 [30 Aug 2011 10:33] – [Driver testing] Michael Hennerichresources:tools-software:linux-drivers:iio-gyroscope:adis16080 [11 Feb 2016 21:01] (current) – [Status] Lars-Peter Clausen
Line 3: Line 3:
 ===== Supported Devices ===== ===== Supported Devices =====
  
-This driver supports the\\ +  * [[adi>ADIS16080]] 
-[[adi>ADIS16080]]\\ +  [[adi>ADIS16100]] 
-[[adi>ADIS16100]]+ 
 +===== Evaluation Boards ===== 
 + 
 +  * [[adi>EVAL-ADIS16080|ADIS16080/PCBZ]]
  
 ===== Description ===== ===== Description =====
Line 17: Line 20:
 ===== Status ===== ===== Status =====
  
- Source   Mainlined?  +^ Source ^ Mainlined? ^ 
-| [[bfgit>linux-kernel?drivers/staging/iio/accel/adis16080_core.c|git]] |  [[git.linux.org>drivers/staging/iio/accel/adis16080_core.c|Yes]]  |+| [[git.linux.org>drivers/iio/gyro/adis16080.c|git]] | [[git.linux.org>drivers/iio/gyro/adis16080.c|Yes]] |
 ===== Files ===== ===== Files =====
  
 ^ Function ^ File ^ ^ Function ^ File ^
-| driver  | [[staging.kernel.org>drivers/staging/iio/accel/adis16080_core.c]] |+| driver  | [[git.linux.org>drivers/iio/gyro/adis16080.c]] |
  
 {{page>software/linux/docs/platform_and_bus_model#Declaring SPI slave devices&firstseconly&noeditbtn}} {{page>software/linux/docs/platform_and_bus_model#Declaring SPI slave devices&firstseconly&noeditbtn}}
Line 64: Line 67:
 "make qconfig") "make qconfig")
  
-<note>+<WRAP round help>
 The ADIS16080 Driver depends on **CONFIG_SPI** The ADIS16080 Driver depends on **CONFIG_SPI**
-</note>+</WRAP>
  
 <code> <code>
 Linux Kernel Configuration Linux Kernel Configuration
  Device Drivers  --->  Device Drivers  --->
- [*] Staging drivers  ---> + <*>     Industrial I/O support ---> 
- <*>     Industrial I/O support ---> +     --- Industrial I/O support 
-     --- Industrial I/O support +     -*-   Enable ring buffer support within IIO 
-     -*-   Enable ring buffer support within IIO +     *** Digital gyroscope sensors *** 
-     -*-     Industrial I/O lock free software ring +     [--snip--]
-     -*-   Enable triggered sampling support +
- +
-           *** Digital gyroscope sensors *** +
-     [--snip--]+
  
-     <*>   Analog Devices ADIS16080/100 Yaw Rate Gyroscope with SPI driver+     <*>   Analog Devices ADIS16080/100 Yaw Rate Gyroscope with SPI driver
  
-     [--snip--]+     [--snip--]
  
 </code> </code>
Line 94: Line 93:
 {{page>software:linux:docs:iio:iio_snippets#iio device files&noheader&firstseconly&noeditbtn}} {{page>software:linux:docs:iio:iio_snippets#iio device files&noheader&firstseconly&noeditbtn}}
  
-<box 100% green|shell prompt running on the target>+<WRAP box bggreen><wrap info>This specifies any shell prompt running on the target</wrap>
 <xterm> <xterm>
 root:/> **cd /sys/bus/iio/devices/** root:/> **cd /sys/bus/iio/devices/**
Line 113: Line 112:
 -rw-r--r--    1 root     root          4096 Jan  3 20:35 uevent -rw-r--r--    1 root     root          4096 Jan  3 20:35 uevent
 root:/sys/devices/platform/bfin-spi.0/spi0.1/iio:device0>  root:/sys/devices/platform/bfin-spi.0/spi0.1/iio:device0> 
-</xterm></box>+</xterm></WRAP>
  
 === Show device name === === Show device name ===
  
-<box 100% green|shell prompt running on the target>+<WRAP box bggreen><wrap info>This specifies any shell prompt running on the target</wrap>
 <xterm> <xterm>
 root:/sys/devices/platform/bfin-spi.0/spi0.1/iio:device0> **cat name** root:/sys/devices/platform/bfin-spi.0/spi0.1/iio:device0> **cat name**
 adis16080 adis16080
-</xterm></box>+</xterm></WRAP>
  
 === ADIS16080 device attributes === === ADIS16080 device attributes ===
resources/tools-software/linux-drivers/iio-gyroscope/adis16080.1314693195.txt.gz · Last modified: 30 Aug 2011 10:33 by Michael Hennerich