This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
resources:reference_designs [19 Dec 2013 03:03] – [Using the Eighth Brick Power Module Reference Design] Irvin Ou | resources:reference_designs [16 Jan 2014 03:05] (current) – [Bill of Materials] Irvin Ou | ||
---|---|---|---|
Line 176: | Line 176: | ||
|1|R30|RC0402FR-071R3L |1.3 Ω|1.3 Ω 0402 SMD 1% generic resistor|Yageo|R0402| | |1|R30|RC0402FR-071R3L |1.3 Ω|1.3 Ω 0402 SMD 1% generic resistor|Yageo|R0402| | ||
|2|R32, R33|RC0402FR-071KL|1 kΩ|1 kΩ 0402 SMD 1% generic resistor|Yageo|R0402| | |2|R32, R33|RC0402FR-071KL|1 kΩ|1 kΩ 0402 SMD 1% generic resistor|Yageo|R0402| | ||
- | |2|R34, R80|RC0402JR-07680RL|680 Ω|680 Ω 0402 SMD 5% generic resistor|YageoR0402| | + | |2|R34, R80|RC0402JR-07680RL|680 Ω|680 Ω 0402 SMD 5% generic resistor|Yageo|R0402| |
|1|R35|RE0402DRE0711KL|11 kΩ|11 kΩ 0402 SMD 0.5% generic resistor|Yageo|R0402| | |1|R35|RE0402DRE0711KL|11 kΩ|11 kΩ 0402 SMD 0.5% generic resistor|Yageo|R0402| | ||
|1|R37|RE0402DRE071KL|1 kΩ|1 kΩ 0402 SMD 0.5% generic resistor|Yageo|R0402| | |1|R37|RE0402DRE071KL|1 kΩ|1 kΩ 0402 SMD 0.5% generic resistor|Yageo|R0402| | ||
Line 194: | Line 194: | ||
|1|R86|RC0402FR-071K5L|1.5 kΩ|1.5 kΩ 0402 SMD 1% generic resistor|Yageo|R0402| | |1|R86|RC0402FR-071K5L|1.5 kΩ|1.5 kΩ 0402 SMD 1% generic resistor|Yageo|R0402| | ||
|1|RT1|NCP15WF104F03RC |100 kΩ|100 kΩ 0402 SMD NTC resistor|Murata|R0402| | |1|RT1|NCP15WF104F03RC |100 kΩ|100 kΩ 0402 SMD NTC resistor|Murata|R0402| | ||
- | |1|T1|MA5401-AE|MA5401-AE|Flyback/ | + | |1|T1|MA5401-AE|MA5401-AE|Flyback/ |
- | |1|T4|CST7030-100L|CST7030-100L|1:100 20 A CT|Coilcraft|SMT | | + | |1|T4|CU8965-AL|CU8965-AL|1:100 20 A CT, 1500VDC insulation voltage|Coilcraft|SMT | |
|2|U1, U4|UCC27211DRM|UCC27211|120 V/4 A high-side and low-side gate driver|Texas Instruments|SON-8| | |2|U1, U4|UCC27211DRM|UCC27211|120 V/4 A high-side and low-side gate driver|Texas Instruments|SON-8| | ||
|1|U2|ADuM3210TRZ|ADuM3210|Dual-channel digital isolator, 2 inputs|Analog Devices, Inc.|SOIC_N| | |1|U2|ADuM3210TRZ|ADuM3210|Dual-channel digital isolator, 2 inputs|Analog Devices, Inc.|SOIC_N| |