Wiki

This version (24 May 2013 14:47) was approved by Padraic O Reilly.The Previously approved version (11 Feb 2013 16:24) is available.Diff

AD5697R Quick Start Guide

Dual, 12-Bit, Voltage Output DAC with a 2 ppm/ºC Reference, I2C Interface

Features

  • High relative accuracy (INL): ±1 LSB maximum (12-bit)
  • Low drift 2.5 V on-chip reference: 2 ppm/°C typical temperature coefficient
  • Tiny 3 mm × 3 mm 16-lead LFCSP or 16-lead TSSOP package
  • Total unadjusted error (TUE): ±0.1% of FSR maximum
  • Offset error: ±1.5 mV maximum
  • Gain error: ±0.1% of FSR maximum
  • High drive capability: 20 mA, 0.5 V from supply rails
  • User selectable gain of 1 or 2 (GAIN pin)
  • Reset to zero scale or midscale (RSTSEL pin)
  • 1.8 V logic compatibility
  • 2.7 V to 5.5 V power supply
  • −40°C to +105°C temperature range

Functional Block Diagram


Figure 1.

Pin Configurations


Figure 2. 16-Lead LFCSP

Figure 3. 16-Lead TSSOP



Table 1. Function Descriptions for Quick Start

Mnemonic Description
VOUTA Analog output voltage from DAC A.
VOUTB Analog output voltage from DAC B.
NC No connect. Do not connect to these pins.
SDA Connect to serial interface.
SCL Connect to serial interface.
A1 Address pin.
A0 Address pin.
VREF No connect.
VDD Connect to 5 V supply. Decouple with 10 μF and 0.1 μF capacitors.
GND Connect to ground.
overline{LDAC} Tie low.
RSTSEL Tie to GND to power up to zero scale.
GAIN Tie to GND. DAC outputs have a span from 0 V to VREF.
overline {RESET} Tie high.
VLOGIC Connect to serial interface supply voltage.





Input Shift Register Contents



Figure 4. Input Shift Register Contents

Table 2. Command Definitions

Command
C3 C2 C1 C0 Description
0 0 0 0 No operation
0 0 0 1 Write to Input Register n (dependent on overline{LDAC})
0 0 1 0 Update DAC Register n with contents of Input Register n
0 0 1 1 Write to and update DAC Channel n
0 1 0 0 Power down/power up DAC
0 1 0 1 Hardware overline{LDAC} mask register
0 1 1 0 Software reset (power-on reset)
0 1 1 1 Internal reference setup register
1 0 0 0 Set up DCEN register (daisy-chain enable)
1 0 0 0 Reserved
Reserved
1 1 1 1 Reserved

Transfer Function

V_OUT = V_REF * Gain delim{[}{D/2^N}{]}
where:
D is the decimal equivalent of the binary code that is loaded to the DAC register.
N is the number of bits.


Simple Write: Example 1

To update Channel A, write the following over the serial interface: 0001 0001 1000000000000000 (four command bits, four address bits, 16 data bits for the AD5697R).
This updates Channel A to midscale. GAIN = 1, VOUTA = 1.25 V.


Figure 5. Simple Write—Update Channel A




Simple Write: Example 2

To update both Channel A and Channel B, write the following over the serial interface: 0001 1001 1000000000000000. This updates both channels to full scale. GAIN = 1, VOUTB = 2.5 V, VOUTA = 2.5 V.


Figure 7. Simple Write—Update Channel A and Channel B


I2C refers to a communications protocol originally developed by Philips Semiconductors (now NXP Semiconductors).

resources/quick-start/ad5697r.txt · Last modified: 23 May 2013 18:42 by Yuet Ng