This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
resources:quick-start:ad5696r [07 Feb 2013 16:13] – test Padraic O Reilly | resources:quick-start:ad5696r [08 Feb 2013 17:46] (current) – original version Padraic O Reilly | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ~~UNDERCONSTRUCTION~~under construction | + | ====== |
- | ====== | + | |
\\ | \\ | ||
- | **Voltage Output DACs** | + | **Quad, 16-/ |
\\ | \\ | ||
\\ | \\ | ||
- | {{ : | + | {{ : |
<WRAP centeralign>// | <WRAP centeralign>// | ||
Line 36: | Line 35: | ||
** Table 1. Function Descriptions for Quick Start ** | ** Table 1. Function Descriptions for Quick Start ** | ||
^ | ^ | ||
- | |V< | + | |V< |
|V< | |V< | ||
|V< | |V< | ||
Line 92: | Line 91: | ||
\\ | \\ | ||
==== Simple Write Example 1 ==== | ==== Simple Write Example 1 ==== | ||
- | <WRAP tip>To Update Channel A, write the following over the serial interface: | + | <note tip>To Update Channel A, write the following over the serial interface: |
0001 XXX1 1000000000000000 (four command bits, four address bits, 16 data bits for the [[adi> | 0001 XXX1 1000000000000000 (four command bits, four address bits, 16 data bits for the [[adi> | ||
- | This updates Channel A to midscale. GAIN = 1, V< | + | This updates Channel A to midscale. GAIN = 1, V< |
\\ | \\ | ||
\\ | \\ | ||
Line 103: | Line 102: | ||
==== Simple Write: Example 2 ==== | ==== Simple Write: Example 2 ==== | ||
- | <WRAP tip>To update Channel B, write the following over the serial interface: 0001 XX1X 1000000000000000. | + | <note tip>To update Channel B, write the following over the serial interface: 0001 XX1X 1000000000000000. |
- | This updates Channel B to midscale. GAIN = 1, V< | + | This updates Channel B to midscale. GAIN = 1, V< |
\\ | \\ | ||
\\ | \\ | ||
Line 112: | Line 111: | ||
\\ | \\ | ||
==== Simple Write: Example 3 ==== | ==== Simple Write: Example 3 ==== | ||
- | <WRAP tip>To update both Channel A and Channel B, write the following: 0001 XX11 1111111111111111. | + | <note tip>To update both Channel A and Channel B, write the following: 0001 XX11 1111111111111111. |
This updates both channels to full scale. GAIN = 1, V< | This updates both channels to full scale. GAIN = 1, V< | ||
- | </WRAP> | + | </note> |
{{ : | {{ : |