This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:fpga:xilinx:fmc:ad9467 [27 Feb 2015 15:37] – [Vivado update] Update to support the Vivado based projects Istvan Csomortani | resources:fpga:xilinx:fmc:ad9467 [23 Mar 2015 13:27] – [Supported Carriers] Updated the supported boards, to the one supported in Vivado Adrian Costina | ||
---|---|---|---|
Line 28: | Line 28: | ||
===== Supported Carriers ===== | ===== Supported Carriers ===== | ||
- | ^ Board ^ XPS ^ Vivado | + | |
- | | [[xilinx> | + | * [[http:// |
- | | [[xilinx> | + | |
- | | [[xilinx> | + | |
- | | [[http:// | + | |
- | Board]] | **DISCONTINUED** | + | |
==== Other Required Hardware ==== | ==== Other Required Hardware ==== | ||
Line 115: | Line 111: | ||
The HDL Reference Designs and the no-OS Software can be downloaded from the Analog Devices github. | The HDL Reference Designs and the no-OS Software can be downloaded from the Analog Devices github. | ||
- | |||
- | <WRAP round important 80%> | ||
- | \\ | ||
- | The XPS projects remain on this website only for legacy purposes. The support for them has been discontinued. | ||
- | </ | ||
**HDL Reference Designs:** | **HDL Reference Designs:** | ||
<WRAP round download 80%> | <WRAP round download 80%> | ||
- | **Deprecated sources for ISE** | ||
- | |||
- | * **ML605 HDL Reference Design: ** {{: | ||
- | * **KC705 HDL Reference Design: ** {{: | ||
- | * **VC707 HDL Reference Design: ** {{: | ||
- | * **ZED HDL Reference Design: | ||
- | |||
**Sources for Vivado** | **Sources for Vivado** | ||
* **ZED HDL Reference Design: ** https:// | * **ZED HDL Reference Design: ** https:// |