UTIL_RFIFO is a core designed to downscale the clock rate of the TX data path. There are scenarios when the device clock (interface clock) is too high (above 200 MHz), making a challenge to integrate any processing cores between the device core and UPACK/DMA, because of the small timing margins. By reducing the clock rate of the data path, the user can easily integrate any custom processing core into the design.
In order to define the correct configuration, the following questions needs to be answered:
If the device clock rate is equal to the device data rate, the only solution to downscale the clock rate is to increase the data width of the output ports of the FIFO. Currently the util_rfifo supports four data width ratios: 1:1/1:2/1:4/1:8.
Name | Description | Default Value |
---|---|---|
NUM_OF_CHANNELS | The number of channels of the device. | 4 |
DIN_DATA_WIDTH | The bus width of the input data (DMA bus width). | 32 |
DOUT_DATA_WIDTH | The bus width of the output data (device core's data interface bus width). | 64 |
DIN_ADDRESS_WIDTH | The address width of the internal memory of the FIFO. | 4 |
Interface | Pin | Type | Description |
---|---|---|---|
din_0 | Input interface 0 | ||
din_enable_0 | output | Enable | |
din_valid_0 | output | Valid | |
din_valid_in_0 | input | Looped back valid | |
din_data_0 | input[DIN_DATA_WIDTH-1:0] | Data | |
din_1 | Input interface 1 | ||
din_enable_1 | output | Enable | |
din_valid_1 | output | Valid | |
din_valid_in_1 | input | Looped back valid | |
din_data_1 | input[DIN_DATA_WIDTH-1:0] | Data | |
… | … | ||
din_7 | Input interface 7 | ||
din_enable_7 | output | Enable | |
din_valid_7 | output | Valid | |
din_valid_in_7 | input | Looped back valid | |
din_data_7 | input[DIN_DATA_WIDTH-1:0] | Data | |
din_unf | Input data underflow | ||
din_unf | input | Input data underflow | |
dout_0 | Output interface 0 | ||
dout_enable_0 | input | Enable | |
dout_valid_0 | input | Valid | |
dout_valid_out_0 | output | Looped back valid | |
dout_data_0 | output[DOUT_DATA_WIDTH-1:0] | Data | |
dout_1 | Output interface 1 | ||
dout_enable_1 | input | Enable | |
dout_valid_1 | input | Valid | |
dout_valid_out_1 | output | Looped back valid | |
dout_data_1 | input[DOUT_DATA_WIDTH-1:0] | Data | |
… | … | ||
dout_7 | Output interface 7 | ||
dout_enable_7 | input | Enable | |
dout_valid_7 | input | Valid | |
dout_valid_out_7 | output | Looped back valid | |
dout_data_7 | input[DOUT_DATA_WIDTH-1:0] | Data | |
dout_unf | Output data underflow | ||
dout_unf | output | Output data underflow |